Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUndercarriageRolling ComponentsCarrier Roller Groups428-0056: Carrier Roller Group
Home
UndercarriageRolling ComponentsCarrier Roller Groups
428-0056: Carrier Roller Group
428-0056: Carrier Roller Group

Cat® Carrier Roller Group Cantilever, Standard Application, 190.5mm Tread Diameter

Brand: Cat

Product Images
428-0056: Carrier Roller Group
428-0056: Carrier Roller Group
428-0056: Carrier Roller Group
428-0056: Carrier Roller Group
428-0056: Carrier Roller Group

Cat® Carrier Roller Group Cantilever, Standard Application, 190.5mm Tread Diameter

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
428-0056
This part:
428-0056: Carrier Roller Group
Width (in)

8.31

Tread Diameter (in)

7.54

Flange Diameter (in)

8.66

Description

Cat® Carrier Roller Group Cantilever, Standard Application, 190.5mm Tread Diameter

373-4869
This part:
373-4869: Carrier Roller Group
Weight (lb)

84

Shaft Mounting Length (in)

4.654

Outside Spread (in)

8.307

Description

Cat® Carrier Roller Group Cantilever, Standard Application, 190.5mm Tread Diameter

Related parts
480-7327
480-7327: Carrier Roller Group
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert