Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsFixed Length Hoses352-0069: Radiator Lower Hose
Home
Hoses & TubesHoses, Hose Assemblies, & Hose ComponentsFixed Length Hoses
352-0069: Radiator Lower Hose
352-0069: Radiator Lower Hose

Cat® Radiator Lower Hose channels coolant, preventing overheating, ensuring optimal engine temperatures, and durability in equipment

Brand: Cat

Product Images
352-0069: Radiator Lower Hose
352-0069: Radiator Lower Hose
352-0069: Radiator Lower Hose
352-0069: Radiator Lower Hose
352-0069: Radiator Lower Hose

Cat® Radiator Lower Hose channels coolant, preventing overheating, ensuring optimal engine temperatures, and durability in equipment

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 352-0069
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 352-0069

Units of Measure

USMetric
Material: SYNTHETIC RUBBER,Coolant Hose Hose
Inside Diameter (mm): 41
Working Pressure (kPa): 193.05
Working Pressure (psi): 28
Operating Temperature: -40°C TO 125°C
Application: ENGINE COOLING SYSTEM - RADIATOR
View More
Compatible Models for part number 352-0069

MINI HYD EXCAVATOR

305D CR 305.5D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert