Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsMaintenance353-5395: Cab Seal Kit
Home
Upgrade & Repair KitsRepair & Service KitsMaintenance
353-5395: Cab Seal Kit
353-5395: Cab Seal Kit

Seal Kit - Window Frame (For use with the following Window Groups: 351-6995, 351-6994, 351-6993, 375-4693, 351-6992)

Brand: Cat

Product Images
353-5395: Cab Seal Kit
353-5395: Cab Seal Kit
353-5395: Cab Seal Kit
353-5395: Cab Seal Kit
353-5395: Cab Seal Kit

Seal Kit - Window Frame (For use with the following Window Groups: 351-6995, 351-6994, 351-6993, 375-4693, 351-6992)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Specifications for part number 353-5395
Material: Polyamide Plastic
View More
Compatible Models for part number 353-5395

INTEGRATED TOOLCARRIER

IT62G II IT62H IT38H IT14G IT38G II IT14G2 IT28G

SOIL COMPACTOR

825 825K 815K 815

WHEEL DOZER

834 814K 834K 814 824 824K

VIBRATORY COMPACTOR

CP-64 CP-663E CS-56 CP-433E CS-423E CS-54 CP-54 CP-56 CP-573E CP-533D CS-573D CP-533E CS-573E CS-533D CS-533E CS-44 CP-44 CS-433E CS-663E CS-683E CS-76 CS-74 CP-563E CP-76 CS-583E CP-563D CS-531D CS-563D CS-563E CS-583D CP-74 CS-64

COMPACT WHEEL LOADER

910H 910G 914G 914G2 910G II

WHEEL LOADER

972G II 938G II 980G II 988K XE 928H 928G 924H 924G 988K 962G II 972H 980H 988 XE 814K 924GZ 950G II 938G 928HZ 938H 966H 930G 962H 930H 986H 988 950H 924HZ 966G II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert