Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeDrivetrainTires & RimsMudflaps354-5870: 725 mm Wide Front Right Hand Wheel Fender
Home
DrivetrainTires & RimsMudflaps
354-5870: 725 mm Wide Front Right Hand Wheel Fender
354-5870: 725 mm Wide Front Right Hand Wheel Fender

Cat® 725 mm Wide Front Right Hand Wheel Fender

Brand: Cat

Product Images
354-5870: 725 mm Wide Front Right Hand Wheel Fender
354-5870: 725 mm Wide Front Right Hand Wheel Fender
354-5870: 725 mm Wide Front Right Hand Wheel Fender
354-5870: 725 mm Wide Front Right Hand Wheel Fender
354-5870: 725 mm Wide Front Right Hand Wheel Fender

Cat® 725 mm Wide Front Right Hand Wheel Fender

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 354-5870
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 354-5870

Units of Measure

USMetric
Width (mm): 725
Width (in): 28.5
Material Description: Steel
Material: Alloy Mixed: Metal,Alloy Steel
View More
Compatible Models for part number 354-5870

WHEEL LOADER

950M 972M 950L 962M 972M XE 966M XE 966M 950K 962L 962K

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert