355-9369: 205.5mm Inner Diameter Rubber D-Ring Seal
Cat® D-Ring Seal for the front axle differential and bevel gear provides a secure seal, preventing leaks even under high-pressure conditions
Brand: Cat
Product Images
355-9369: 205.5mm Inner Diameter Rubber D-Ring Seal
Cat® D-Ring Seal for the front axle differential and bevel gear provides a secure seal, preventing leaks even under high-pressure conditions
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
O-Rings are used in static sealing and some dynamic applications.
Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation. Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression. With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs. Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
O-Rings are used in static sealing and some dynamic applications.
Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation. Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression. With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs. Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Color: Orange
Color Notes: Actual O-ring color may differ from image.
Notes: Dimensions and material descriptions provided for reference only.
O-Ring Type: D-Ring
Outside Diameter (in): 8.091
Outside Diameter (mm): 205.5
Units of MeasureUSMetric
Color: Orange
Color Notes: Actual O-ring color may differ from image.
Cross Section Direction: Curved Inside Diameter
View More
Compatible Models
Compatible Models
Articulated Truck
735B740735 OEM740B735
Ejector Truck
740740B
View More
Articulated Truck
735B740735 OEM740B735
Warranty Information
Return Policy
Parts diagram for 355-9369
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 355-9369
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 355-9369
O-Rings are used in static sealing and some dynamic applications.
Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation. Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression. With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs. Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.
View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 355-9369
Units of Measure
USMetric
Color: Orange
Color Notes: Actual O-ring color may differ from image.
Notes: Dimensions and material descriptions provided for reference only.
O-Ring Type: D-Ring
Outside Diameter (in): 8.091
Outside Diameter (mm): 205.5
View More
Compatible Models for part number 355-9369
ARTICULATED TRUCK
735B 740 735 OEM 740B 735
EJECTOR TRUCK
740 740B
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.