Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeDrivetrainTransmissions & ComponentsTransmission Bearings5P-9505: 88.90mm Tapered Roller Cone Bearing
Home
DrivetrainTransmissions & ComponentsTransmission Bearings
5P-9505: 88.90mm Tapered Roller Cone Bearing
5P-9505: 88.90mm Tapered Roller Cone Bearing

Cat® Tapered Roller Bearing (Cone Only)

Brand: Cat

Product Images
5P-9505: 88.90mm Tapered Roller Cone Bearing
5P-9505: 88.90mm Tapered Roller Cone Bearing
5P-9505: 88.90mm Tapered Roller Cone Bearing
5P-9505: 88.90mm Tapered Roller Cone Bearing
5P-9505: 88.90mm Tapered Roller Cone Bearing

Cat® Tapered Roller Bearing (Cone Only)

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 5P-9505
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 5P-9505

Units of Measure

USMetric
Inside Diameter (in): 3.500
Inside Diameter (mm): 88.9
Width (in): 2.169
Width (mm): 55.1
Material: Alloy Steel
View More
Compatible Models for part number 5P-9505

TRACK-TYPE TRACTOR

D9L D9N D8L

ARTICULATED TRUCK

740 D400E II D350E II 725C 735B 725 730 730C 735 OEM 740B D250E II 735 D300E II

RIPPER

9 8

PIPELAYER

589

EJECTOR TRUCK

740 D400E II 730 730C 740B

BULLDOZER

8S 8U 9C 9U 9S 9SU 8A

WINCH

59N 59L 59 58 58L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert