Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsBucket Base Edges & LipsBase Edges356-5743: Base Edge
HomeGround Engaging ToolsBucket Base Edges & LipsBase Edges356-5743: Base Edge
356-5743: Base Edge

Weld-on Base Edge 70mm

Brand: Cat

Product Images
356-5743: Base Edge
356-5743: Base Edge
356-5743: Base Edge
356-5743: Base Edge
356-5743: Base Edge
356-5743: Base Edge

Weld-on Base Edge 70mm

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 356-5743

Units of Measure

USMetric
Width Between Sidebars (mm): 1,680.0
Shape: Straight
Overall Width (in): 73.031
End Depth (in): 14.961
Bevel Angle: 22.5
Material: Abrasion Resistant Steel,Boron Steel,Alloy Steel
Thickness Class: 70
Overall Width (mm): 1,855.0
Adapter Type: Weld-on Adapters
Width Between Sidebars (in): 66.142
End Depth (mm): 380.0
View More
Compatible Models for part number 356-5743

BUCKET

BUCKET

EXCAVATOR

349

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced