Sign in
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Cat® 90 mm CapSure™ Shank Protector
Brand: Cat
Cat® 90 mm CapSure™ Shank Protector
Brand: Cat
Sidebar Protector Pin Kit
Cat® 32 mm Ripper Pin
Cat® 89 mm Ripper Pin
Cat® 32 mm R500 Pin Retainer
Cat® PIN-GET
Cat® 100 mm Ripper Pin
Units of Measure