Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches357-3053: Magnetic Speed Sensor
HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches357-3053: Magnetic Speed Sensor
357-3053: Magnetic Speed Sensor

Cat® Magnetic Speed Sensor measures speed using magnetic fields, delivering real-time data for monitoring and control applications

Brand: Cat

Product Images
357-3053: Magnetic Speed Sensor
357-3053: Magnetic Speed Sensor
357-3053: Magnetic Speed Sensor

Cat® Magnetic Speed Sensor measures speed using magnetic fields, delivering real-time data for monitoring and control applications

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 357-3053
Connector Type: 2-Pin DT
Thread Size (mm): M18
Material: Alloy Aluminum
View More
Compatible Models for part number 357-3053

PAVING COMPACTOR

CC2.7 CB2.7 CB2.5 CB-22B

COMPACT TRACK LOADER

249D 239D

GENERATOR SET

C2.2 D20 D25 C1.5 D30 XQP20 XQ20T4F

MOTOR GRADER

120 GC 140 GC

WHEEL LOADER

994K

ASPHALT COMPACTOR

CB2.7 GC CC2.7 GC CB22B CB2.5 GC

MINI HYD EXCAVATOR

301.8 301.6 301.5 304CR 302CR 304SR 303 SR 303.5CR 302.7CR 303CR 301.7CR 305 CR

UTILITY COMPACTOR

CC2.7 GC CC2.6 CB2.5 GC CB2.7 CB2.5 CB4.4 CB2.9 CB4.0 CB2.7 GC

SKID STEER LOADER

232D 232D3 236D3

ENGINE - INDUSTRIAL

XQ20

INDUSTRIAL ENGINE

C2.2 C0.7 C1.5 C1.1

COMPACTOR

CB-34B XW CC-24B CB-24B CB-32B CB-36B CC-34B CB-22B CB-34B

VIBRATORY COMPACTOR

CC4.0 CB1.8 CB1.7

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced