Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsGeneral Hydraulics Repair & Service Kits357-4187: PUMP KIT-LIFT
HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsGeneral Hydraulics Repair & Service Kits357-4187: PUMP KIT-LIFT
357-4187: PUMP KIT-LIFT

Fuel Priming Pump Kit

Brand: Cat

fallback-image
357-4187: PUMP KIT-LIFT

Fuel Priming Pump Kit

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

299-9265: PUMP GP-F PR
299-9265: PUMP GP-F PRQuantity: 1
Showing 1 to 1 of 1
DescriptionSpecificationsCompatible Models
Description for part number 357-4187

Description:

  • This kit includes the pump group, spacers and isolators

Attributes:

  • Our kits are designed for convenience - prepackaged, ordered with a single part number and delivered in a single box, saving you time and money

View More
Specifications for part number 357-4187

Units of Measure

USMetric
Width (mm): 198.12
Height (mm): 234.31
Length (in): 11.42
Length (mm): 290.2
Height (in): 9.22
View More
Compatible Models for part number 357-4187

GENERATOR SET

C4.4

ASPHALT PAVER

BG-230D AP-650B AP-800D BG-225C

WHEELED EXCAVATOR

M315C M313C

PNEUMATIC COMPACTOR

PS-150C PS-300C PS-360C PF-300C

INDUSTRIAL ENGINE

3054E C4.4 3054C C7.1

BACKHOE LOADER

434 430 432 444F2 426 F2 444 416F2 416 420F2 422F2 428F2 426 428 424 420 432F2 430F2 434F2

EXCAVATOR

312D2 GC 312D2 315C 318D2 L 312D2 L 313D2 313D2 LGP

VIBRATORY COMPACTOR

CP-433E CD-54 CP-533E CS-533E CB-534D CS-433E

TELEHANDLER

TH330B TH560B TH350B TH580B TH220B TH340B TH360B TH355B TH460B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced