Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home357-7560: IDLER GP-FRONT-B
Home357-7560: IDLER GP-FRONT-B
357-7560: IDLER GP-FRONT-B

Cat® Idler Group 204mm Rim Width, Interchangeable, 635mm Tread Diameter, Center Tread (Relieved)

Brand: Cat

Product Images
357-7560: IDLER GP-FRONT-B
357-7560: IDLER GP-FRONT-B

Cat® Idler Group 204mm Rim Width, Interchangeable, 635mm Tread Diameter, Center Tread (Relieved)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 357-7560

Description:

  • Idlers guide the track in and out of the track rollers. They intermittently support the machine's weight and provide a way to control track slack and tension.

View More
Specifications for part number 357-7560

Units of Measure

USMetric
Machine Side: Interchangeable
Tread Diameter (in): 25.0
Center Flange Width (mm): 102
Tread Type: Center Tread (relieved)
Tread Diameter (mm): 635.0
Center Flange Width (in): 4.016
Center Flange Diameter (in): 26.575
UC System: HD
Idler Rim Width (mm): 204
Center Flange Diameter (mm): 675
Idler Rim Width (in): 8.031
View More
Compatible Models for part number 357-7560

HEX BASED SPL SOLUTION

352F OEM

EXCAVATOR

352F XE VG 352F 352F-VG 349E L 349F L 349E 349F 349E L VG

MOBILE HYD POWER UNIT

349E L HVG

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced