Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins358-2194: Linkage Pin
Home
Hardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins
358-2194: Linkage Pin
358-2194: Linkage Pin

Cat® Linkage Pin 1.97" dia X 6.93" long

Brand: Cat

Product Images
358-2194: Linkage Pin
358-2194: Linkage Pin
358-2194: Linkage Pin
358-2194: Linkage Pin
358-2194: Linkage Pin

Cat® Linkage Pin 1.97" dia X 6.93" long

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 358-2194
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 358-2194

Units of Measure

USMetric
Pin Type: Straight Pin
Material: Steel,Carbon Steel,Alloy Chromium,Alloy Zinc
Plating: Hard Chrome Plated
Pin Diameter (mm): 50
Pin Diameter (in): 1.97
Length (mm): 176
Length (in): 6.93
Removal Aid / Feature: No Puller Hole
View More
Compatible Models for part number 358-2194

TRACK-TYPE TRACTOR

D6K2 XL D6K2 D6K2 LGP D4 D6K

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert