Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeElectrical & ElectronicsLights & Light AccessoriesLights359-3427: Lamp Assembly (HID High Beam)
Home
Electrical & ElectronicsLights & Light AccessoriesLights
359-3427: Lamp Assembly (HID High Beam)
359-3427: Lamp Assembly (HID High Beam)

Cat® Lamp Assembly (High Beam)(HID)(Pedestal)(24V)

Brand: Cat

Product Images
359-3427: Lamp Assembly (HID High Beam)
359-3427: Lamp Assembly (HID High Beam)
Contact your dealer for replacement options.

Cat® Lamp Assembly (High Beam)(HID)(Pedestal)(24V)

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
Compare Alternate Parts
359-3427
This part:
359-3427: Lamp Assembly (HID High Beam)
Length (in)

4.8 to post

Width (in)

5.5

Height (in)

5.5

Description

Cat® Lamp Assembly (High Beam)(HID)(Pedestal)(24V)

505-8917
This part:
505-8917: LAMP GP HEAD
Length (in)

3.4

Width (in)

4.25

Height (in)

4.3

Description

Cat® LED Work Light (12-24V) (High Beam)

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert