Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesGeneral Engine Repair & Service Kits360-3986: Standard Crankshaft Bearing Kit
Home
Upgrade & Repair KitsRepair & Service KitsEnginesGeneral Engine Repair & Service Kits
360-3986: Standard Crankshaft Bearing Kit
360-3986: Standard Crankshaft Bearing Kit

Standard Crankshaft Bearing Kit

Brand: Cat

Product Images
360-3986: Standard Crankshaft Bearing Kit
360-3986: Standard Crankshaft Bearing Kit
360-3986: Standard Crankshaft Bearing Kit
360-3986: Standard Crankshaft Bearing Kit
360-3986: Standard Crankshaft Bearing Kit

Standard Crankshaft Bearing Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

329-7846: Bearing
329-7846: BearingQuantity: 8
Showing 1 to 1 of 1
DescriptionSpecificationsCompatible Models
Specifications for part number 360-3986
Material: Corrosion Preventative Fluid
View More
Compatible Models for part number 360-3986

PUMPER

SPF343C

GENERATOR

LC20XX LC30XX

INTEGRATED TOOLCARRIER

IT14G2 IT14G

MATERIAL HANDLER

MH3022 MH3024

MOTOR GRADER

120 GC

ASPHALT COMPACTOR

CB7 CB16 CB15 CB13 CB10

TRACK-TYPE TRACTOR

D5K LGP D3K2 XL D4K XL D6K2 XL D6K2 LGP D3K XL D4 D4K LGP D4K2 LGP D5K2 LGP D3K2 LGP D5K XL D5K2 XL D4K2 XL D3K LGP

KNUCKLEBOOM LOADER

2484D 579D 559D 2384D

ASPHALT PAVER

AP500 AP655 BG555E PE636 AP-555E AP-300D AP-650B AP-800D AP600 AP555F AP500F AP655F BG-225C AP555 BG-230D AP-500E AP-300 AP600F

MARINE ENGINE

C4.4

FORESTRY PRODUCTS

FM528 LL FM528

EXCAVATOR

316F L 316 GC 312E 312F 320D2 323F 313D2 GC 326 GC 316F 317 320GX 315C 323F OEM 320F L 312D2 L 313D2-GC 313D2 314E CR OTHER 313D2 LGP 320 GX 313F 320 GC 325F 312D2 GC 312D2 318E L 325F LCR 323F LN 318D2 L 318F L 320 312E L 325 323 318F 313F L 314F CR 323 GX 323 GC 314E LCR 316E L 315F LCR 316E L OEM

VIBRATORY COMPACTOR

CS11 GC CS-54 CS-56B CS-68B CB7 CP-533E CS7 CS-323C CS-44 CB-64 CS-433E CS-54B CB-54 CS-66B CS-78B CP-433E CS-423E CP12 CS-64B CS-76B CD-54 CP-323C CS-533E CP-54B CS-74B CB-44B CB-68B CB-434D CP-56B CP-68B CB-54B CB-66B CP-54 CP54B CP-74B CB-534D CP-44 CP11 GC CB-64B CS10 GC CS12 CP12 GC

MOBILE HYD POWER UNIT

316F 420F2

PAVING COMPACTOR

C13 MARINE MG630

COMPACT TRACK LOADER

299C

WHEEL TRACTOR

613C II 613C

GENERATOR SET

XQP115 XQ125CM C4.4 GEN S C4.4 DE88GC DE110GC XQP60 C4.4DE55E2 C4.4DE88E0 C4.4DE65E3 C4.4DE88E3 XQP100

HEX BASED SPL SOLUTION

313D2 318D2 313F

ENGINE

C4.4

SOIL COMPACTOR

CS12 GC CP68B CP56B CP11 CP12 CP13 CP14 CP16 CS76B CS10 CS11 CS12 CS13 CS13 GC CS14 CS16 CS17 CS19 CS74B CS44B CS56B CS68B CS66B CS78B CS54B CP74B

PETROLEUM ENGINE

C4.4

BACKHOE LOADER

414E 416F2 416 420F2 428F2 424D 426 428 424 420 432F2 422F 434E 422E 434F 420D 432E 444F 420E 432F 432D 444E 430F2 420F 442D 430D 442E 430E 430F 416E III 434 430 432 444F2 426 F2 444 440 450E 450 422F2 416E 428F 416F 428D 416D 428E 434F2

WHEEL LOADER

908M OEM

COMPACT WHEEL LOADER

920K 914 910H 910K 910M 920 914K 914M 914G 914G2 918M

TELEHANDLER

TH3510D TL642 TL642D TL642C TH360B TL1055C TL1055D TH357D TH210 TL1055 TL943D TL943C TH215 TH408D TH330B TH560B TH407C TH220B TH580B TL1255C TL1255D TH514D TH340B TH460B

FORWARDER

554

GEN SET ENGINE

POWER SYS

ENGINE - MACHINE

C4.4

TRANSMISSION

CAT

WHEELED EXCAVATOR

M315D2 M315 M320 M315GC M318 M319 M316 M317 M323F M315C M315D M317D2 M313C M313D

PNEUMATIC COMPACTOR

CW-16 CW34 PS-360C CW12 CW-34 PF-300C PS-150C PS-300C

INDUSTRIAL ENGINE

3054E 3054C C4.4

COMPACTOR

CB8 CCS9 CB10 CB13 CB15 CB16

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert