Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsKitsSeal Kits360-5603: 70mm Shaft Rubber Lip Type Seal
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsKitsSeal Kits
360-5603: 70mm Shaft Rubber Lip Type Seal
360-5603: 70mm Shaft Rubber Lip Type Seal

Cat® Rubber Lip Type Seal of 90.18mm Bore Diameter Used retain the Lubricants and Avoid Contaminants

Brand: Cat

Product Images
360-5603: 70mm Shaft Rubber Lip Type Seal
360-5603: 70mm Shaft Rubber Lip Type Seal
360-5603: 70mm Shaft Rubber Lip Type Seal
360-5603: 70mm Shaft Rubber Lip Type Seal
360-5603: 70mm Shaft Rubber Lip Type Seal

Cat® Rubber Lip Type Seal of 90.18mm Bore Diameter Used retain the Lubricants and Avoid Contaminants

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 360-5603
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 360-5603

Units of Measure

USMetric
Material Description: Fluoroelastomer
Bore Diameter (mm): 90
Shaft Diameter (mm): 70
Outside Diameter (mm): 90.18
Width (mm): 8
Bore Diameter (in): 3.543
Shaft Diameter (in): 2.755
Outside Diameter (in): 3.550
Width (in): 0.314
Material: Fluoroelastomer (FKM) Rubber,Carbon Steel,Plastic Plastic
View More
Compatible Models for part number 360-5603

TRACK-TYPE TRACTOR

D6T

TRACK LOADER

973C 973D

EXCAVATOR

352F 352F-VG 349E L 349F L 349F LXE 349E L VG 352F XE VG 349E 349F

MOBILE HYD POWER UNIT

349E 349E L HVG

COMPACT WHEEL LOADER

914K 914M 918M 920K 910K 910M 914 910 920

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert