Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeHoses & TubesAdapters, Couplings, & FittingsAdapters & Components362-1142: 1/8" X 1/2" Oil Pressure Sensor mounting Adapter
Home
Hoses & TubesAdapters, Couplings, & FittingsAdapters & Components
362-1142: 1/8" X 1/2" Oil Pressure Sensor mounting Adapter
362-1142: 1/8" X 1/2" Oil Pressure Sensor mounting Adapter

Cat® 1/8" NPTF X 1/2" Oil Pressure Sensor mounting Adapter provides a secure connection point for pressure sensing sensor

Brand: Cat

fallback-image
362-1142: 1/8" X 1/2" Oil Pressure Sensor mounting Adapter

Cat® 1/8" NPTF X 1/2" Oil Pressure Sensor mounting Adapter provides a secure connection point for pressure sensing sensor

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Related parts
291-8144
291-8144: 1.83 x 10.52mm 70A EPDM O-Ring
Check Price
214-7567
214-7567: 1.83 x 10.52mm 90A FKM O-Ring
Check Price
1J-9671
1J-9671: 1.83 x 10.52mm 90A NBR O-Ring
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert