Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers363-2856: 3mm Thick Plastic Shim
Home
Hardware, Seals, & ConsumablesHardwareWashers & Spacers
363-2856: 3mm Thick Plastic Shim
363-2856: 3mm Thick Plastic Shim

Cat® Shim

Brand: Cat

Product Images
363-2856: 3mm Thick Plastic Shim
363-2856: 3mm Thick Plastic Shim
363-2856: 3mm Thick Plastic Shim
363-2856: 3mm Thick Plastic Shim
363-2856: 3mm Thick Plastic Shim

Cat® Shim

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Offering unequalled manufacturing precision, Cat® shims are designed to provide a tight fit between machined parts. Securely holding Cat® mechanical parts in place to reduce excessive wear on parts and hardware. Cat® shims provide superior protection, being manufactured from high quality materials with properties that provide a long wear life, and the high performance you demand. Protect your investment with genuine Cat® shim parts.

Attributes:
• Material: Nylon (Type 6)
• Thickness: 3 mm (0.118 in)
• Inside Diameter: 46 mm (1.81 in)
• Outside Diameter: 100 mm (3.94 in)
• Overall Length: 125.6 mm (4.94 in)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Offering unequalled manufacturing precision, Cat® shims are designed to provide a tight fit between machined parts. Securely holding Cat® mechanical parts in place to reduce excessive wear on parts and hardware. Cat® shims provide superior protection, being manufactured from high quality materials with properties that provide a long wear life, and the high performance you demand. Protect your investment with genuine Cat® shim parts.

Attributes:
• Material: Nylon (Type 6)
• Thickness: 3 mm (0.118 in)
• Inside Diameter: 46 mm (1.81 in)
• Outside Diameter: 100 mm (3.94 in)
• Overall Length: 125.6 mm (4.94 in)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material Description: Nylon (Type 6)
Outside Diameter (mm): 100
Material: Carbon Steel,Nylon, 6, 6/12, 6/6 Plastic,Alloy Zinc
Overall Length (in): 4.94
Thickness (in): 0.118
Inside Diameter (mm): 46
Overall Length (mm): 125.6
Thickness (mm): 3
Inside Diameter (in): 1.81
Outside Diameter (in): 3.94
Units of MeasureUSMetric
Material Description: Nylon (Type 6)
Outside Diameter (mm): 100
Material: Carbon Steel,Nylon, 6, 6/12, 6/6 Plastic,Alloy Zinc
View More
Compatible Models
Compatible Models
Industrial Loader
415F2 IL
Backhoe Loader
415416434430432420XE420F2422F2444F2427F2426 F2428F2426428F428416F422F444432F424420432F2430F2434F2416F2415F2420F430F
View More
Industrial Loader
415F2 IL
Warranty Information
Return Policy
Parts diagram for 363-2856
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
363-2856363-2856
363-2855363-2855
9R-04119R-0411
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 363-2856
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 363-2856

Description:
Offering unequalled manufacturing precision, Cat® shims are designed to provide a tight fit between machined parts. Securely holding Cat® mechanical parts in place to reduce excessive wear on parts and hardware. Cat® shims provide superior protection, being manufactured from high quality materials with properties that provide a long wear life, and the high performance you demand. Protect your investment with genuine Cat® shim parts.

Attributes:
• Material: Nylon (Type 6)
• Thickness: 3 mm (0.118 in)
• Inside Diameter: 46 mm (1.81 in)
• Outside Diameter: 100 mm (3.94 in)
• Overall Length: 125.6 mm (4.94 in)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 363-2856

Units of Measure

USMetric
Material Description: Nylon (Type 6)
Outside Diameter (mm): 100
Material: Carbon Steel,Nylon, 6, 6/12, 6/6 Plastic,Alloy Zinc
Overall Length (in): 4.94
Thickness (in): 0.118
Inside Diameter (mm): 46
Overall Length (mm): 125.6
Thickness (mm): 3
Inside Diameter (in): 1.81
Outside Diameter (in): 3.94
View More
Compatible Models for part number 363-2856

INDUSTRIAL LOADER

415F2 IL

BACKHOE LOADER

415 416 434 430 432 420XE 420F2 422F2 444F2 427F2 426 F2 428F2 426 428F 428 416F 422F 444 432F 424 420 432F2 430F2 434F2 416F2 415F2 420F 430F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert