Caterpillar
No Suggested Results

Add Equipment


Register

Caterpillar

Add Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Part number or name
BackHomeCabsOther Cab Components363-5907: Handle Assembly-Paddle
BackHome
CabsOther Cab Components
363-5907: Handle Assembly-Paddle
363-5907: Handle Assembly-Paddle
Product Images
363-5907: Handle Assembly-Paddle
363-5907: Handle Assembly-Paddle
363-5907: Handle Assembly-Paddle
363-5907: Handle Assembly-Paddle
363-5907: Handle Assembly-Paddle

Cat® Paddle Handle Assembly

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information

Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.

Need More Help? Contact Us

Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.

Need More Help? Contact Us

Find a DealerEmail
Warranty Information
Warranty Information

Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.

Need More Help? Contact Us

Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.

Need More Help? Contact Us

Find a DealerEmail
Parts diagram for 363-5907
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 363-5907

Description:
Cat handle assemblies are used to open and secure operator compartment doors in Cat machines. Handle assemblies are ergonomically designed for ease of operator use.

Attributes:
• Paddle handle assembly with combined linkage
• Flush mount
• Lockable with provided corporate key
• Die cast zinc alloy housing and paddle
• Finish: Painted (Cat Yellow)
• Mounts with brackets and M5 hardware
• Paddle handle is rigid when locked

Application:
Used for engine enclosure access doors on Cat heavy duty equipment. Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 363-5907

Units of Measure

USMetric

Length (mm): 165

Width (mm): 95

Height (mm): 74.3

Type: Flush Mount

Standard Color: Cat Yellow

Length (in): 6.5

Width (in): 3.74

Height (in): 2.93

Material: Alloy Zinc,Carbon Steel,Stainless Steel

View More
Compatible Models for part number 363-5907

WHEEL LOADER

950GC 950 GC

View More
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 363-5907
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 363-5907

Description:
Cat handle assemblies are used to open and secure operator compartment doors in Cat machines. Handle assemblies are ergonomically designed for ease of operator use.

Attributes:
• Paddle handle assembly with combined linkage
• Flush mount
• Lockable with provided corporate key
• Die cast zinc alloy housing and paddle
• Finish: Painted (Cat Yellow)
• Mounts with brackets and M5 hardware
• Paddle handle is rigid when locked

Application:
Used for engine enclosure access doors on Cat heavy duty equipment. Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 363-5907

Units of Measure

USMetric

Length (mm): 165

Width (mm): 95

Height (mm): 74.3

Type: Flush Mount

Standard Color: Cat Yellow

Length (in): 6.5

Width (in): 3.74

Height (in): 2.93

Material: Alloy Zinc,Carbon Steel,Stainless Steel

View More
Compatible Models for part number 363-5907

WHEEL LOADER

950GC 950 GC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert