To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeHardware, Seals, & ConsumablesHardwarePinsOther Pins364-1270: 280.00mm Long Spacer Head Pin
Home
Hardware, Seals, & ConsumablesHardwarePinsOther Pins364-1270: 280.00mm Long Spacer Head Pin
364-1270: 280.00mm Long Spacer Head Pin
Cat® Flag Pin Assembly
Brand: Cat
Product Images
364-1270: 280.00mm Long Spacer Head Pin
Cat® Flag Pin Assembly
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Description
Description
Description: Cat machine linkage pins support rotational movement between machine frames, linkages and work tools. They are found wherever rotation must occur between two structures. Genuine Cat pins and sleeve bearings are specifically designed to operate as a system to deliver the performance you expect. Caterpillar design engineers match the right combination of dimensions, materials, heat treatment, surface treatments and finish to each part to enable them to work and wear effectively with all the other neighboring and dependent parts.
Attributes: • Pin Diameter: 30 mm (1.19 in) • Length: 280 mm (11 in)
Application: Cat hardened linkage pins are designed for conditions that require superior load carrying capacity, strength and wear resistance for longer pin joint life. Cat linkage pins are the top choice for maximum performance in demanding applications.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat machine linkage pins support rotational movement between machine frames, linkages and work tools. They are found wherever rotation must occur between two structures. Genuine Cat pins and sleeve bearings are specifically designed to operate as a system to deliver the performance you expect. Caterpillar design engineers match the right combination of dimensions, materials, heat treatment, surface treatments and finish to each part to enable them to work and wear effectively with all the other neighboring and dependent parts.
Attributes: • Pin Diameter: 30 mm (1.19 in) • Length: 280 mm (11 in)
Application: Cat hardened linkage pins are designed for conditions that require superior load carrying capacity, strength and wear resistance for longer pin joint life. Cat linkage pins are the top choice for maximum performance in demanding applications.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material: Alloy Steel
Pin Diameter (in): 1.19
Pin Diameter (mm): 30
Units of MeasureUSMetric
Material: Alloy Steel
Pin Diameter (in): 1.19
Pin Diameter (mm): 30
View More
Compatible Models
Compatible Models
Backhoe Loader
420F430F
View More
Backhoe Loader
420F430F
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Description: Cat machine linkage pins support rotational movement between machine frames, linkages and work tools. They are found wherever rotation must occur between two structures. Genuine Cat pins and sleeve bearings are specifically designed to operate as a system to deliver the performance you expect. Caterpillar design engineers match the right combination of dimensions, materials, heat treatment, surface treatments and finish to each part to enable them to work and wear effectively with all the other neighboring and dependent parts.
Attributes: • Pin Diameter: 30 mm (1.19 in) • Length: 280 mm (11 in)
Application: Cat hardened linkage pins are designed for conditions that require superior load carrying capacity, strength and wear resistance for longer pin joint life. Cat linkage pins are the top choice for maximum performance in demanding applications.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 364-1270
Units of Measure
USMetric
Material: Alloy Steel
Pin Diameter (in): 1.19
Pin Diameter (mm): 30
View More
Compatible Models for part number 364-1270
BACKHOE LOADER
420F 430F
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.