Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins365-2574: 50.72mm Outside Diameter Linkage Pin
Home
Hardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins
365-2574: 50.72mm Outside Diameter Linkage Pin
365-2574: 50.72mm Outside Diameter Linkage Pin

Cat® 50.72mm Outside Diameter Linkage Pin for Steering Cylinder

Brand: Cat

Product Images
365-2574: 50.72mm Outside Diameter Linkage Pin
365-2574: 50.72mm Outside Diameter Linkage Pin
365-2574: 50.72mm Outside Diameter Linkage Pin
365-2574: 50.72mm Outside Diameter Linkage Pin
365-2574: 50.72mm Outside Diameter Linkage Pin

Cat® 50.72mm Outside Diameter Linkage Pin for Steering Cylinder

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
365-2574
This part:
365-2574: 50.72mm Outside Diameter Linkage Pin
Pin Diameter (in)

2.01

Length (in)

7.64

Description

Cat® 50.72mm Outside Diameter Linkage Pin for Steering Cylinder

614-9466
This part:
614-9466: Pin Kit - Steering Cylinder to Front Frame

Description

All the parts needed to fully update a pin joint. All the right parts, in the right place, at the right time! The kit includes the linkage pin, bearings/bushings, and hardware (bolts, washers, shims, spacers, etc.)

614-9472
This part:
614-9472: Pin Kit - Steering Cylinder to Rear Frame

Description

All the parts needed to fully update a pin joint. All the right parts, in the right place, at the right time! The kit includes the linkage pin, bearings/bushings, and hardware (bolts, washers, shims, spacers, etc.)

Related parts
365-2565
365-2565: M48 ID Steel Flat Washer
Check Price
9M-1328
9M-1328: Self-Aligning Bearing
Check Price
364-8483
364-8483: Bearing-Aligning
Check Price
7G-8839
7G-8839: 13.50mm Internal Diameter Spacer
Check Price
2D-4867
2D-4867: 1/8" Straight Adapter
Check Price
1K-6985
1K-6985: Internal Retaining Ring
Check Price
8T-4192
8T-4192: M12-1.75 x 25mm Hex Head Bolt
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert