Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsFlag Pin Assemblies & Components365-8332: Pin Assembly
Home
Hardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsFlag Pin Assemblies & Components
365-8332: Pin Assembly
365-8332: Pin Assembly

Cat® Pin Assembly (Slide Swing Kit)

Brand: Cat

Product Images
365-8332: Pin Assembly
365-8332: Pin Assembly
365-8332: Pin Assembly
365-8332: Pin Assembly
365-8332: Pin Assembly

Cat® Pin Assembly (Slide Swing Kit)

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Cat® Machine Linkage Pins support rotational movement between machine frames, linkages and work tools. They are found wherever rotation must occur between two structures. Genuine Cat Pins and Sleeve Bearings are specifically designed to operate as a system to deliver the performance you expect. Caterpillar design engineers match the right combination of dimensions, materials, heat treatment, surface treatments and finish to each part to enable them to work and wear effectively with all the other neighboring and dependent parts.
Cat Linkage Pins are machined from high grade steel bar and hardened for exceptional strength and wear life. They work as part of the pin joint system for your specific Cat machine and are tested and proven in the world's most severe applications. The surface hardness, finish and plating are selected for optimum performance with the sleeve bearing. They result in a lower overall cost, outstanding strength and fatigue life, superior resistance to abrasive wear, and exceptional protection against pin galling, even in high-load conditions.

Applications:
Cat® Hardened Linkage Pins are designed for conditions that require superior load carrying capacity, strength and wear resistance for longer pin joint life. Cat Linkage Pins are the top choice for maximum performance in demanding applications. They are designed to match to the mating sleeve bearing. Consult your owner's manual or contact your local Cat Dealer for more information.

Description:
Cat® Machine Linkage Pins support rotational movement between machine frames, linkages and work tools. They are found wherever rotation must occur between two structures. Genuine Cat Pins and Sleeve Bearings are specifically designed to operate as a system to deliver the performance you expect. Caterpillar design engineers match the right combination of dimensions, materials, heat treatment, surface treatments and finish to each part to enable them to work and wear effectively with all the other neighboring and dependent parts.
Cat Linkage Pins are machined from high grade steel bar and hardened for exceptional strength and wear life. They work as part of the pin joint system for your specific Cat machine and are tested and proven in the world's most severe applications. The surface hardness, finish and plating are selected for optimum performance with the sleeve bearing. They result in a lower overall cost, outstanding strength and fatigue life, superior resistance to abrasive wear, and exceptional protection against pin galling, even in high-load conditions.

Applications:
Cat® Hardened Linkage Pins are designed for conditions that require superior load carrying capacity, strength and wear resistance for longer pin joint life. Cat Linkage Pins are the top choice for maximum performance in demanding applications. They are designed to match to the mating sleeve bearing. Consult your owner's manual or contact your local Cat Dealer for more information.

Specifications
Specifications
Units of MeasureUSMetric
Overall Length (mm): 145
Overall Length (in): 5.71
Overall Width (mm): 80
Overall Width (in): 3.15
Overall Height (mm): 131
Overall Height (in): 5.16
Pin Diameter (mm): 60
Pin Diameter (in): 2.36
Countersink Diameter (mm): 24
Countersink Diameter (in): 0.94
Hole Size (mm): 29
Hole Size (in): 1.14
Length to Pin Hole - A (mm): 71.8
Length to Pin Hole - A (in): 2.83
Weight (kg): 3.065
Weight (lb): 6.76
Material: Alloy Steel
Units of MeasureUSMetric
Overall Length (mm): 145
Overall Length (in): 5.71
Overall Width (mm): 80
View More
Compatible Models
Compatible Models
Backhoe Loader
424B
View More
Backhoe Loader
424B
Warranty Information
Return Policy
Parts diagram for 365-8332
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert