Caterpillar
No Suggested Results

Add Equipment


Register

Caterpillar

Add Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Part number or name
BackHome366-0245: 320mm Long Cocoa Water Mat
BackHome366-0245: 320mm Long Cocoa Water Mat
366-0245: 320mm Long Cocoa Water Mat
Product Images
366-0245: 320mm Long Cocoa Water Mat
366-0245: 320mm Long Cocoa Water Mat
366-0245: 320mm Long Cocoa Water Mat
366-0245: 320mm Long Cocoa Water Mat
366-0245: 320mm Long Cocoa Water Mat

Cat® Cocoa Brush Water Mat to provide controlled water distribution and brushing action for efficient surface management

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information

Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.

Need More Help? Contact Us

Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.

Need More Help? Contact Us

Find a DealerEmail
Warranty Information
Warranty Information

Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.

Need More Help? Contact Us

Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.

Need More Help? Contact Us

Find a DealerEmail
Parts diagram for 366-0245
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 366-0245

Description:
Cocoa mat evenly distributes water across the tire surface to provide asphalt pick-up prevention on the Pneumatic Tire Roller.

Attributes:
• Water distribution mat
• Coconut coir weave matting

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications for part number 366-0245

Units of Measure

USMetric

Material: Coconut coir weave matting

Length (mm): 320

Width (mm): 127

Material Thickness (mm): 32

Length (in): 12.60

Width (in): 5.00

Material Thickness (in): 1.50

View More
Compatible Models for part number 366-0245

PNEUMATIC COMPACTOR

CW-34 CW34

View More
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 366-0245
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 366-0245

Description:
Cocoa mat evenly distributes water across the tire surface to provide asphalt pick-up prevention on the Pneumatic Tire Roller.

Attributes:
• Water distribution mat
• Coconut coir weave matting

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications for part number 366-0245

Units of Measure

USMetric

Material: Coconut coir weave matting

Length (mm): 320

Width (mm): 127

Material Thickness (mm): 32

Length (in): 12.60

Width (in): 5.00

Material Thickness (in): 1.50

View More
Compatible Models for part number 366-0245

PNEUMATIC COMPACTOR

CW-34 CW34

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert