Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsElectronics366-4622: Service Meter Kit
Home
Upgrade & Repair KitsRepair & Service KitsElectronics
366-4622: Service Meter Kit
366-4622: Service Meter Kit

Cat® Service Meter Kit

Brand: Cat

Product Images
366-4622: Service Meter Kit
366-4622: Service Meter Kit

Cat® Service Meter Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

114-2505: Film-Service Meter
114-2505: Film-Service MeterQuantity: 1
366-0367: METER-SERVIC
366-0367: METER-SERVICQuantity: 1
Showing 1 to 2 of 2
DescriptionSpecificationsCompatible Models
Specifications for part number 366-4622

Units of Measure

USMetric
Overall Height (in): 1.6
Overall Height (mm): 40.6
Overall Length (in): 2.25
Overall Length (mm): 57.2
Overall Width (in): 2.25
Overall Width (mm): 57.2
Material: Polycarbonate Plastic
View More
Compatible Models for part number 366-4622

GENERATOR

SR4

INTEGRATED TOOLCARRIER

IT28 IT18 IT38G IT14G IT14G2 IT24F IT28G IT28B IT18F IT18B

TRACK SKIDDER

527 517 D5HTSK II D4HTSK III

WHEEL SKIDDER

508

MINI HYD EXCAVATOR

303.5E2 CR 303.5C CR 308E2 308E SR 306E2 304E2 304C CR 303C CR 305C CR 305E2 CR 305E 304E 305.5 308E2 SR 303.5C 303.5E 303.5D 303ECR 305.5E2 307D 307C 307B 308E2CR 306E 305.5D 305.5E 308E 308D 308C 305.5 GC 303E CR 308E2 CR 307E2 303.5D CR 308E2SR 305E2 305.5D CR 304E2 CR 304D CR 304 305 303 306 307 305.5E2 CR 304.5E2 305D CR 303.5E2

EXCAVATOR

330 L 345B II 349D L 320-A L 215B 325B L 320-A S 215C 320-A N 215D 324D 324E 375-A L 315D L 325-A 320D2 320D3 336D2 L 323F 374F L 323D 312-A 322B 322C 385C FS 324E LN 345B 345C 321B 345D 548 307 349F L 385C L 219D 325D L 330 LN 558 374D L 323F OEM 336F L XE 312C L 323E LN 314E CR 330C FM 326F 538 325B 349D 350 L 336E L 325C 349E 325D 336E H 349F 325F 340F 345B L 330-A L 329D LN 314D LCR 231D 336F LN XE 318D2 L 324E L 312E L 320D RR 323D S 323D L 313F L 326D2 L 385B 385C 345D L 320B 320C 320D 320E 235B 235C 235D 314E LCR 365C L 323E SA 345B II MH 323F L 365C 365B 320C L 349F LXE 325D FM LL 320D LN 312F GC 390D 318B N 390F 325 LN 336E LNH 320D FM RR 350-A 336D2L OEM 336D LN 349E L VG 320E L 325D FM 325B LN 320D GC 349D2 315-A L 323D2 L 330C L 336D2 318D L 568 FM 320B LU 320D FM 313D2 LGP 312D2 GC 324D FM 349D2 L 318F L 329E L 336 329D 330-A 330C LN 325D MH 313F LGC 365B II 316E L OEM 320D2 L 324D LN 329D2 330C MH 345C MH 326F LN 311D LRR 316F L 312E 312F 312B 336D 312C 336E 312D 336F 322B LN 314D CR 326D L 335F 336F XE 311B 311C 349E L 330D2 325C L 225B 225D 323D LN 352F XE VG 330B LN 330D FM 312B L 320D2 GC 311-A 316F 352F-VG 320D LRR 365C L MH 315B 315C 326F L 336D L 312D2 L 350-A L 229D 314C 322-A 324D L 313F 313B 313D 320E RR 312D2 352F 312D L 322B L 324D FM LL 320E LRR 323F LN 336F L 374F 345C L 325-A L 323D SA 323D3 336D2 GC 322 L 330D2 L 323D2 314F CR 336F LNXE 313F GC 315-A 323E L 336F LN 329E LN 320B FM LL 320E LN 320B S 320B N 330F 320B L 245D 315B FM L 330B 330C 330D 390F L 320 L 365B L 320B U 336E LN 336E LH 325-A FM L 336D2 LXE 340D2 L 313D2 GC 320D L 390D L 319D LN 325C FM 340F L UHD 330B L 326D2 319D L 325 L 320F L 313D2-GC 313D2 317B L 307-A 330F LN 330D L 322-A N 318E L 229 330D MH 328D LCR 329D L 340F L LRE 325F LCR 235 330D LN 320C FM 319C 568 FM LL 318C 318F 322 LN 318B 345D L VG 320-A 340D L 219 311F LRR 330F L 317B LN 329F L 336D2 XE 335F LCR 315B L 385C L MH 321D LCR 375-A 316E L 315F LCR 245 329D2 L 322C FM

WHEEL TRACTOR

666B 623G 623E 621E 621G 627E 650B 633E II 651B 651E 631D 631E 631G 615 657E 657B 633D 615C 637G 637D 613C 637E

HEX BASED SPL SOLUTION

320D 320E 323E 330D2 352F 313D2 330F 330F OEM 313F 318D2 349D2

TRACK LOADER

953B 963B

SOIL COMPACTOR

815B 825C

PETROLEUM ENGINE

C9 C7 3516 3512 C15 C13 C18 C11 C32 3512C 3512B

BACKHOE LOADER

436B 434E 432E 432D 446 416D 442D 442E 426B 424D 424B 446D 422E 420D 444E 428D 428E

WHEEL DOZER

834B 814B 844 824C

LANDFILL COMPACTOR

836 826C 816B

COMPACT WHEEL LOADER

903 902 901 902C2 903D 910H 910G 914G2 901C2 910G II 903C2 914G

TELEHANDLER

RT60 RT50 TH103 TH62 TH63 TH82 TH83 RT50SA

WHEEL LOADER

988B 988F 966D 966F G936 924F 924G 928G 988F II 990 916 926 950B/950E 924GZ 992D 992C 950B 950F 936F 938G 990 II 918F 980F II 966F II 980C 980F 950F II

ARTICULATED TRUCK

D35HP D30C D30D D35C D250D D250B D550B D400E D400D D44B D20D D25D D25C D350E D350D D350C D300D D300B D400 D40D

WHEELED EXCAVATOR

W330B W345C MH M318C M315C M316C M313C M325C MH M322C W345B II M325B

PNEUMATIC COMPACTOR

PS-200B PS-500 PS-300 PF-300C PS-150C PS-150B PS-300C CW-14 PS-360B PS-360C PF-290B PF-300

INDUSTRIAL ENGINE

3126 3126B 3512 C-12 C-15 C-10 C-16 3508 C7 C9 C32B 3412E C32 C18 3456 C9.3 3176C 3412 3406E 3408E 3512B 3512C 3196 D353E C-9 C11 C13 C15

WHEEL SCRAPER

627E 651E 657E 657B 637E 637G 637D 657

LOGGER

322C 227

GAS ENGINE

G3612 G3412 G3408C G3406 G342C G3516

PUMPER

SBF214 SPS343

UNDERCARRIAGE

OEMS

SHOVEL LOGGER

345C

POWER MODULE

PM3412 PM3516 PM3512

LOAD HAUL DUMP

R2900

MATERIAL HANDLER

MH3037

MOTOR GRADER

135H 135H NA 140H ES 12H NA 120H ES 140H NA 160K 120H 120K 140K 140H 140G 120H NA 12H 160H NA 120K 2

TRACK-TYPE TRACTOR

D6G2 LGP D3C III D3G D4H D5M D5H D6M D6H D4C III D5C III D7G D7H D8L D8N D9L D9N D11N D5H XL

KNUCKLEBOOM LOADER

539

ASPHALT PAVER

AP-300 AP-200B AP-800 AP-300D AP-1050 AP-1000 AP-255E

MARINE AUXILIARY

3608

MARINE ENGINE

3176C 3176B 3306 3508 C-12 C18 C12 C15 C280-16 C280-12 3208 C32 3616 3612 3306B 3412E C280-6 C280-8

PIPELAYER

578 561M 583R

MINING EXCAVATOR

5230B 5130 5130B

LOG LOADR FORST MACH

558

FRONT SHOVEL

235C 385C 5080 5090B

VIBRATORY COMPACTOR

CS-431C CP-533D CP-533C CP-533E CS-323C CS-433E CS-433C CP-663E CP-64 CP-54 CP-56 CB-534C CB-534B CP-44 CB-535B CB-634 CP-76 CP-74 CB-214C CB-214D CB-434B CB-434C CS-583E CS-583C CS-583D CS-563C CS-563D CS-563E CS-56 CS-573 CS-54 CS-583 CS-44 CS-663E CS-54B CS-531D CS-563 CS-531C CS-533 CS-531 CP-433C CP-433E CS-423E CP-323C CS-533C CS-533D CS-533E CS-76 CS-74 CP-563E CP-563D CP-563C CS-64 CB-545 CB-544 CB-534 CB-634C CB-224D CB-224C CB-334D CB-225D CP-563 CB-335D CP-54B CP-573E CS-573C CS-573D CS-573E CS-683E

PETROLEUM PACKAGE

TH48-E70 3508 CX31-C15I TH31-C9I TH35-C15I CX31 TH35-E81

MOBILE HYD POWER UNIT

374D 330D L 329D L 365C L 390F 315D L 349D L 330FMHPU 385C L 329E 336D L 325C 349E 325D C7.1 345D 345C 336E HVG 324D LN 336D2 349D2 312D L 345C L 385C 352FMHPU 330F OEM 336E L 308E2 312C L 316F 319D LN 325D L 336F 336D 336E 390D L 330F 330D 330C 330D LN 323D L 374F

GENERATOR SET

G3516 G3512 G3508 3516 3512 G3516B 3508C 3306B C18 C27 3512B 3516C 3516B

RECLAIMER MIXER

RM-350B RM-300 RM-500 RM-250C

ENGINE

G3406 3516PETROLEUM 3508PETROL C32B INDUSTRIAL 3512PETROL C27 INDUSTRIAL

COLD PLANER

PM-465

ROAD RECLAIMER

RR-250B

ENGINE - MACHINE

C27

GEN SET ENGINE

3406C 3406B 3608 3606 3616 3304B 3306B 3116 3114 3508 3512 3516

TRUCK

777B 793B 777 789B 785B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert