Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings367-8471: 10 x 210mm 78A HNBR O-Ring
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings
367-8471: 10 x 210mm 78A HNBR O-Ring
367-8471: 10 x 210mm 78A HNBR O-Ring

Cat® HNBR O-Ring, 8.268" ID x 9.055" OD

Brand: Cat

Product Images
367-8471: 10 x 210mm 78A HNBR O-Ring
367-8471: 10 x 210mm 78A HNBR O-Ring
367-8471: 10 x 210mm 78A HNBR O-Ring
367-8471: 10 x 210mm 78A HNBR O-Ring
367-8471: 10 x 210mm 78A HNBR O-Ring

Cat® HNBR O-Ring, 8.268" ID x 9.055" OD

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
367-8471
This part:
367-8471: 10 x 210mm 78A HNBR O-Ring
Cross Section Diameter (in)

0.394

Inside Diameter (in)

8.268

Description

Cat® HNBR O-Ring, 8.268" ID x 9.055" OD

628-2508
This part:
628-2508: 218mm Inner Diameter Bucket Pin Seal

Description

Cat® 218mm Inner Diameter Bucket Pin Seal

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert