To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeGround Engaging ToolsBucket Teeth & Adapter SystemsBucket Teeth368-3790: Bucket Tip
Home
Ground Engaging ToolsBucket Teeth & Adapter SystemsBucket Teeth368-3790: Bucket Tip
368-3790: Bucket Tip
Cat® Advansys™ 150 Wide Excavator Bucket Tip
Brand: Cat
Product Images
368-3790: Bucket Tip
Cat® Advansys™ 150 Wide Excavator Bucket Tip
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
With unsurpassed durability and reliability, Cat® Advansys™ Tips are the Ground Engaging Tools (GET) your hard-working iron deserves. This next-generation hammerless GET demonstrates up to a 15% productivity increase thanks to improved tip and adapter geometry.
Designed to maintain smooth trench floors, Wide tips are most effective in easy-to-penetrate materials. Protect your investment by always choosing genuine Cat Ground Engaging Tools. Cast from steel with properties that maintain hardness for long wear life, our durable teeth make it possible for your machines to deliver the performance you demand.
Produced by the same company that manufactures your Cat equipment, our teeth protect your buckets on the toughest jobsites. Made to the exact specs of your equipment, choosing and using genuine Cat parts is always a smart investment.
Attributes: • Low, wide profile
Applications: • Maintaining smooth trench floors • Low-abrasion/impact, easy-to-penetrate material
Warning:This product can expose you to chemicals including Cadmium, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
With unsurpassed durability and reliability, Cat® Advansys™ Tips are the Ground Engaging Tools (GET) your hard-working iron deserves. This next-generation hammerless GET demonstrates up to a 15% productivity increase thanks to improved tip and adapter geometry.
Designed to maintain smooth trench floors, Wide tips are most effective in easy-to-penetrate materials. Protect your investment by always choosing genuine Cat Ground Engaging Tools. Cast from steel with properties that maintain hardness for long wear life, our durable teeth make it possible for your machines to deliver the performance you demand.
Produced by the same company that manufactures your Cat equipment, our teeth protect your buckets on the toughest jobsites. Made to the exact specs of your equipment, choosing and using genuine Cat parts is always a smart investment.
Attributes: • Low, wide profile
Applications: • Maintaining smooth trench floors • Low-abrasion/impact, easy-to-penetrate material
Warning:This product can expose you to chemicals including Cadmium, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Wear or Durability: Standard
Overall Length (in): 17.244
Size: Advansys 150
Rear Width (mm): 198
Front Width (in): 11.969
Front Width (mm): 304
Shape: Wide
Rear Width (in): 7.795
Series: Advansys
Rear Height (mm): 202.5
Overall Length (mm): 438
Rear Height (in): 7.972
Units of MeasureUSMetric
Wear or Durability: Standard
Overall Length (in): 17.244
Size: Advansys 150
View More
Compatible Models
Compatible Models
Bucket
BUCKET
Excavator
390D L390F L374F L374D L
View More
Bucket
BUCKET
Warranty Information
Return Policy
Parts diagram for 368-3790
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 368-3790
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 368-3790
With unsurpassed durability and reliability, Cat® Advansys™ Tips are the Ground Engaging Tools (GET) your hard-working iron deserves. This next-generation hammerless GET demonstrates up to a 15% productivity increase thanks to improved tip and adapter geometry.
Designed to maintain smooth trench floors, Wide tips are most effective in easy-to-penetrate materials. Protect your investment by always choosing genuine Cat Ground Engaging Tools. Cast from steel with properties that maintain hardness for long wear life, our durable teeth make it possible for your machines to deliver the performance you demand.
Produced by the same company that manufactures your Cat equipment, our teeth protect your buckets on the toughest jobsites. Made to the exact specs of your equipment, choosing and using genuine Cat parts is always a smart investment.
Attributes: • Low, wide profile
Applications: • Maintaining smooth trench floors • Low-abrasion/impact, easy-to-penetrate material
View More
Warning:This product can expose you to chemicals including Cadmium, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 368-3790
Units of Measure
USMetric
Wear or Durability: Standard
Overall Length (in): 17.244
Size: Advansys 150
Rear Width (mm): 198
Front Width (in): 11.969
Front Width (mm): 304
Shape: Wide
Rear Width (in): 7.795
Series: Advansys
Rear Height (mm): 202.5
Overall Length (mm): 438
Rear Height (in): 7.972
View More
Compatible Models for part number 368-3790
BUCKET
BUCKET
EXCAVATOR
390D L 390F L 374F L 374D L
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.