Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsWiring Harnesses & CablesOther Connectors & Terminals369-3774: Seal Connector
HomeElectrical & ElectronicsWiring Harnesses & CablesOther Connectors & Terminals369-3774: Seal Connector
369-3774: Seal Connector

Cat® Seal Connector

Brand: Cat

Product Images
369-3774: Seal Connector
369-3774: Seal Connector
369-3774: Seal Connector
369-3774: Seal Connector
369-3774: Seal Connector

Cat® Seal Connector

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 369-3774

Description:
Cat seal connector interfaces are designed to prevent fluid leakage, dust contamination or physical damage to electrical connectors during shipping, storage, or Cat heavy equipment operations.

Attributes:
• Rubber seal
• Series MQS
• Color: Green
• RoHS compliant

Application:
Connectors seal interfaces are used in wiring harnesses to seal electrical connections. Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Specifications for part number 369-3774
Material: Silicone / MQ / VMQ / PMQ Rubber
View More
Compatible Models for part number 369-3774

GENERATOR

XQ330 SR4 LC51XX LC31XX

ASPHALT COMPACTOR

CW16 CB8 CB7 CB10

MINI HYD EXCAVATOR

301.8 301.9 301.6 301.5 304SR 305.5 GC 303 SR 305.5 CR 301.7CR 304CR 308.5 303CR 304 305 308 307.5 309 306 302CR 306.5 310 303.5CR 302.7CR 305 CR

TRACK FELLER BUNCHER

522 521

OEM MOB HYD PWR UNIT

336MHPU

FORESTRY PRODUCTS

538 548 558 568 FM528 FM528 LL

RENEWABLE ENERGY

BDP1000 PGS1260 HD

EXCAVATOR

M315F FM538 M317F 333 GC 320D3 FM548 3101 336 MHPU 317 315 313 320GX FM558 OTHER 320 GX FM568 330GC 320 GC 330 GC 318 GC 323D3 320D 323GC 317 GC 316 GC MH3295 316 GX 320D L 315 GC MH3040 340MHPU 326 GC 349 GC 326GC 350 OEM 352 UHD 340 313 GX 349 336 GC 345 313 GC 352 350 355 320 321 326 324 325 322 323 319 330 335 336 333 323 GX 323 GC 395 312 GX 312 GC M320GC 374 345 GC

MULTI TERRAIN LOADER

297D2 XHP 297D2

COMPACT TRACK LOADER

285XE 299D3 299D2 299D2 XHP 275 285 255 265 239D3 299D3 XE 249D3 275XE

TRACK LOADER

963 973 953 973K

PETROLEUM TRANSMISSION

CX31-P600-C18I

PETROLEUM ENGINE

2016 3512E 3512C 3512B

SOIL COMPACTOR

CP68B CP56B 815 CS76B CS74B CP12 GC CP13 GC CP74B CS12 GC CP11 CP12 CP13 CP14 CP16 CS12 CS13 CS13 GC CS14 CS16 CS17 CS19 CS56B CS68B CS10 GC CS66B CS78B CS11 GC

BACKHOE LOADER

420XE 415 416 428 424 420 434 430 432 444

WHEEL DOZER

834 814

LANDFILL COMPACTOR

836 816

COMPACT WHEEL LOADER

914 910 903 902 906 930 938 920 926

TELEHANDLER

TH1055 TL1055D TH1255 TH0642 TH0842 TL1255D

WHEEL LOADER

982XE 988 XE 966 XE 950M 962M 980XE 930M 950GC 938M 926M 962 966 972 966 GC 972 XE 966XE 980 982 980GC 988 926 924 930 938 950 982 XE 980 XE 962M Z 950M Z 908 907 906 950 GC 972XE

ARTICULATED TRUCK

730 EJECTOR 725 730 735

UTILITY COMPACTOR

CB2.7 CB2.5 CB2.9 CC2.7

WHEELED EXCAVATOR

M314 M315 M322 M320 M318 M319 M316 M317 M320F M317D2 M313-07 M315D2 MH3026 M318F M315GC MH3040 M314-07 M323F M322F M316F M320D2 M314F

PNEUMATIC COMPACTOR

CW-16

ENGINE - INDUSTRIAL

MX35 3516B

INDUSTRIAL ENGINE

C18 C7.1 C1.7 C9.3B C2.8 C2.2 C3.6 CG137-08 C4.4 C13

GAS ENGINE

G3306B CG137-12 G3516

POWER MODULE

TR43 OEM POWER TR43-C18L TR43-E44

LOAD HAUL DUMP

OTHER R1700 R2900 XE R1700 XE

OFF HIGHWAY TRUCK

789 785 793

MATERIAL HANDLER

MH3250 MH3260 MH3022 MH3024 MH3032 MH3040 MH3050

OEM SOLUTIONS

TR35E44-C9.3BL 3412C

MOTOR GRADER

120 GC 140 GC 140 120

ROTARY CUTTER

RC20

TRACK-TYPE TRACTOR

D6XE D6T D7E D9 D2 D1 D4 D3 D6 D5 D8 D7 D6 XE

ASPHALT PAVER

AP1055 AP500 AP655 PE636 AP400 AP600 AP555 AP455

MARINE AUXILIARY

3512B

ENGINE - GENERATOR SET

3508B

VIBRATORY COMPACTOR

CS11 GC CS-44B CP12 CS512 GC CP11 GC CC4.0 CS12 CB4.0 CB4.4 CP12 GC CS7 CP7 CS44B CP-44B CS10 GC CP44B

PETROLEUM PACKAGE

CX35-P800 CX31-C11I CX35-C18I CX31-C13I CX31 CX31-P600- CX31-P600

MOBILE HYD POWER UNIT

350MHPU 330 MHPU

GENERATOR SET

XQP115 XQ35 C4.4DE110E XQP150 XQ60 CG137-12 C18 XQP60 DE400SGC XQ125CM C7.1 C4.4 DE350SGC XQ330 DE400GC XQP310 XQP200 C4.4DE88E0 C4.4DE65E3 C4.4DE88E3 XQP100 C4.4DE110E2

ENERGY STORAGE

PGS840 ETS1500 PGS1260 PGS1260 HD

RECLAIMER MIXER

RM400

ENGINE

C15 C18 3512E C13B C2.2 C1.7 C3.6 C7.1 C9.3

COLD PLANER

PM620 PM622 PM312 PM313 PM310

FOREST PRODUCTS

OTHER

ROAD RECLAIMER

RM400 RM600

TRANSMISSION

TR35

SKID STEER LOADER

270XE 272D3 XE 232D3 272D2 XHP 249D3 226D3 250 260 270 236D3 265 272D3 272D2

BATTERY CHARGER

MEC500

TRUCK

785 785G

POWERTRAIN

TR43E44-C13BL TR43M44-C13B TR35E44-C9.3B

COMPACTOR

CCS7

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced