Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeCabsCab InteriorCab Insulation369-4552: Silencer
Home
CabsCab InteriorCab Insulation
369-4552: Silencer
369-4552: Silencer

Cat® Silencer (Sound Suppression Panel)

Brand: Cat

Product Images
369-4552: Silencer
369-4552: Silencer

Cat® Silencer (Sound Suppression Panel)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 369-4552
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 369-4552

Units of Measure

USMetric
Material Description: Polyester Fiber
Overall Width (in): 21.53
Material: Acoustical Insulation
Thickness (in): 1.96
Overall Length (in): 21.94
Overall Width (mm): 547.1
Overall Length (mm): 557.5
Thickness (mm): 50
View More
Compatible Models for part number 369-4552

TRUCK

789D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert