Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwarePinsClevis Pins369-9169: 537mm Long Hydraulic Hammer Pin
HomeHardware, Seals, & ConsumablesHardwarePinsClevis Pins369-9169: 537mm Long Hydraulic Hammer Pin
369-9169: 537mm Long Hydraulic Hammer Pin

Cat® Hydraulic Hammer Pin connects the hammer to the carrier machine for breaking hard materials through powerful impacts

Brand: Cat

Product Images
369-9169: 537mm Long Hydraulic Hammer Pin
369-9169: 537mm Long Hydraulic Hammer Pin
369-9169: 537mm Long Hydraulic Hammer Pin
369-9169: 537mm Long Hydraulic Hammer Pin
369-9169: 537mm Long Hydraulic Hammer Pin

Cat® Hydraulic Hammer Pin connects the hammer to the carrier machine for breaking hard materials through powerful impacts

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 369-9169

Units of Measure

USMetric
Pin Length (in): 20.354
Material: Carbon Steel
Pin Diameter (in): 3.15
Pin Diameter (mm): 80.0
Pin Length (mm): 517
View More
Compatible Models for part number 369-9169

HAMMER

H140GC S H115GC S H120GC S H110 GC S H160 GC S H160GC H130GC S H140GC B20 H130GC H110GC H120GC H115GC

BUCKET

BUCKET HYD

EXCAVATOR

320 323D3 320D L 320D3 GC 323D L 323D2 L 320D3 320D 320 GC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced