To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeStructures & Other Systems ComponentsTanks & ComponentsGauges370-9010: Oil Level Gauge Tube
Home
Structures & Other Systems ComponentsTanks & ComponentsGauges370-9010: Oil Level Gauge Tube
370-9010: Oil Level Gauge Tube
Cat® 361.2mm Long Oil Level Gauge Tube For Dipstick
Brand: Cat
Product Images
370-9010: Oil Level Gauge Tube
Cat® 361.2mm Long Oil Level Gauge Tube For Dipstick
Brand: Cat
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
Description: The oil level gauge tube, also known as a dipstick tube is located near the oil pan. It is often secured to the engine block with fasteners. It is designed to accommodate a dipstick, which is a long, thin metal rod with markings that indicate the oil level in the engine. To check the oil level, the dipstick is inserted into the tube and then removed. The oil on the dipstick will then be examined to determine the oil level in the engine.
Attributes: • Compatible with the type of engine and dipstick used in the vehicle. • Designed for easy installation and removal, without requiring specialized tools • Able to resist vibration from the engine to prevent it from becoming loose or damaged. • withstand the high temperatures generated by the engine without melting or deforming.
Applications: The oil level gauge tube is used to access the fluid level in a reservoir or container. It is extensively used in Cat 980, 980L, 980M, 982, and 982M Wheel loaders.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: The oil level gauge tube, also known as a dipstick tube is located near the oil pan. It is often secured to the engine block with fasteners. It is designed to accommodate a dipstick, which is a long, thin metal rod with markings that indicate the oil level in the engine. To check the oil level, the dipstick is inserted into the tube and then removed. The oil on the dipstick will then be examined to determine the oil level in the engine.
Attributes: • Compatible with the type of engine and dipstick used in the vehicle. • Designed for easy installation and removal, without requiring specialized tools • Able to resist vibration from the engine to prevent it from becoming loose or damaged. • withstand the high temperatures generated by the engine without melting or deforming.
Applications: The oil level gauge tube is used to access the fluid level in a reservoir or container. It is extensively used in Cat 980, 980L, 980M, 982, and 982M Wheel loaders.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Overall Length (in): 14.22
Overall Length (mm): 361.2
Material: Polyamide Plastic
Units of MeasureUSMetric
Overall Length (in): 14.22
Overall Length (mm): 361.2
Material: Polyamide Plastic
View More
Compatible Models
Compatible Models
Wheel Loader
980L982 XE982M980980M982XE982980 XE980XE
View More
Wheel Loader
980L982 XE982M980980M982XE982980 XE980XE
Warranty Information
Return Policy
Parts diagram for 370-9010
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 370-9010
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 370-9010
Description: The oil level gauge tube, also known as a dipstick tube is located near the oil pan. It is often secured to the engine block with fasteners. It is designed to accommodate a dipstick, which is a long, thin metal rod with markings that indicate the oil level in the engine. To check the oil level, the dipstick is inserted into the tube and then removed. The oil on the dipstick will then be examined to determine the oil level in the engine.
Attributes: • Compatible with the type of engine and dipstick used in the vehicle. • Designed for easy installation and removal, without requiring specialized tools • Able to resist vibration from the engine to prevent it from becoming loose or damaged. • withstand the high temperatures generated by the engine without melting or deforming.
Applications: The oil level gauge tube is used to access the fluid level in a reservoir or container. It is extensively used in Cat 980, 980L, 980M, 982, and 982M Wheel loaders.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 370-9010
Units of Measure
USMetric
Overall Length (in): 14.22
Overall Length (mm): 361.2
Material: Polyamide Plastic
View More
Compatible Models for part number 370-9010
WHEEL LOADER
980L 982 XE 982M 980 980M 982XE 982 980 XE 980XE
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.