Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHydraulicsOther Hydraulic Components371-7407: Straight Adapter
Home
HydraulicsOther Hydraulic Components
371-7407: Straight Adapter
371-7407: Straight Adapter

Fluid Carrying Straight Adapter with Screen Filter

Brand: Cat

Product Images
371-7407: Straight Adapter
371-7407: Straight Adapter
371-7407: Straight Adapter
371-7407: Straight Adapter
371-7407: Straight Adapter

Fluid Carrying Straight Adapter with Screen Filter

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Cat® Fluid Carrying Adapters are held to the highest standards of quality and reliability. These adapters are manufactured to exacting tolerances to ensure leak free connections. Each Cat Fluid Carrying Adapter is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.

Attributes:
• Fluid carrying component
• Contains a wire mesh screen filter
• Designed to meet or exceed the performance of industry standard parts and provide leak free connections
• The image provided is for reference only. Adapter construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.

Applications:
Adapters are designed to connect fluid carrying hoses and tubes to other system components. Consult your owner’s manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure. Cat® hose assembly products are designed and tested as a system to achieve a reliable connection, thus maximizing hydraulic system safety and dependability. It is also recommended that appropriate and properly maintained Caterpillar tooling is used to ensure hoses are crimped to specifications. Use of Caterpillar hose with other manufacturer’s couplings or the use of Caterpillar couplings with other manufacturer’s hose may result in the production of unreliable, unsafe or under-performing hose assemblies. It is not recommended or authorized by Caterpillar. For additional information see SAE J1273 section 6.3 and ISO 17165-2 section 6.3.

Description:
Cat® Fluid Carrying Adapters are held to the highest standards of quality and reliability. These adapters are manufactured to exacting tolerances to ensure leak free connections. Each Cat Fluid Carrying Adapter is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.

Attributes:
• Fluid carrying component
• Contains a wire mesh screen filter
• Designed to meet or exceed the performance of industry standard parts and provide leak free connections
• The image provided is for reference only. Adapter construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.

Applications:
Adapters are designed to connect fluid carrying hoses and tubes to other system components. Consult your owner’s manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications
Specifications
Coolant and Urea Compatible Seal: 6V-3250 (9/16-18) , 6V-6609 (3/4-16)
Oil and Fuel Compatible Seal: 214-7568 (9/16-18), 238-5080 (3/4-16)
Transmission and Hydraulic Oil Compatibile Seal: 3J-1907 (9/16-18), 3K-0360 (3/4-16)
Material Description: Stainless Steel
Material: Stainless Steel,Carbon Steel
Coolant and Urea Compatible Seal: 6V-3250 (9/16-18) , 6V-6609 (3/4-16)
Oil and Fuel Compatible Seal: 214-7568 (9/16-18), 238-5080 (3/4-16)
Transmission and Hydraulic Oil Compatibile Seal: 3J-1907 (9/16-18), 3K-0360 (3/4-16)
View More
Compatible Models
Compatible Models

We currently do not have compatibility information for this part.

Warranty Information
Return Policy
Parts diagram for 371-7407
View Detailed Parts Diagrams
Add Your Equipment
Related parts
238-5080
238-5080: 2.21 x 16.36mm 90A FKM O-Ring
Check Price
214-7568
214-7568: STOR O-Ring Seal (SAE 9/16-18)
Check Price
6V-6609
6V-6609: 2.21 x 16.36mm 70A EPDM O-Ring
Check Price
6V-3250
6V-3250: 1.98 x 11.89mm 70A EPDM O-Ring
Check Price
3K-0360
3K-0360: 2.21 x 16.36mm 90A NBR O-Ring
Check Price
3J-1907
3J-1907: 1.98 x 11.89mm 90A NBR O-Ring
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert