Cat® Hydraulic Steering Cylinder Pin to connect the steering cylinder to other parts of the steering mechanism, enabling precise control of vehicle direction
Brand: Cat
Product Images
371-8836: Steering Cylinder Pin
Cat® Hydraulic Steering Cylinder Pin to connect the steering cylinder to other parts of the steering mechanism, enabling precise control of vehicle direction
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Cat® Hydraulic Steering Cylinder Pin to connect the steering cylinder to other parts of the steering mechanism, enabling precise control of vehicle direction
This part:614-9473: Pin Kit - Steering Cylinder to Rear Frame
Check Price
Description
All the parts needed to fully update a pin joint. All the right parts, in the right place, at the right time! The kit includes the linkage pin, bearings/bushings, and hardware (bolts, washers, shims, spacers, etc.)
This part:614-9469: Rod End to Frame Pin Kit
Check Price
Description
KIT PROVIDES A PIN ASSEMBLY AND BEARING ALONG WITH RELATED HARDWARE FOR REPLACEMENT OF A SINGLE STEERING CYLINDER PIN AT THE CONNECTION TO THE FRONT END FRAME
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Description
Description
Description: Cat machine linkage pins support rotational movement between machine frames, linkages and work tools. They are found wherever rotation must occur between two structures. Genuine Cat pins and sleeve bearings are specifically designed to operate as a system to deliver the performance you expect. Caterpillar design engineers match the right combination of dimensions, materials, heat treatment, surface treatments and finish to each part to enable them to work and wear effectively with all the other neighboring and dependent parts.
Attributes: • Pin Diameter: 57.125 mm (2.249 in) • Effective Length: 206 mm (8.110 in) • Bolt Distance: 105 mm (4.133 in) • Slotted mounting hole for ease of assembly
Application: Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat machine linkage pins support rotational movement between machine frames, linkages and work tools. They are found wherever rotation must occur between two structures. Genuine Cat pins and sleeve bearings are specifically designed to operate as a system to deliver the performance you expect. Caterpillar design engineers match the right combination of dimensions, materials, heat treatment, surface treatments and finish to each part to enable them to work and wear effectively with all the other neighboring and dependent parts.
Attributes: • Pin Diameter: 57.125 mm (2.249 in) • Effective Length: 206 mm (8.110 in) • Bolt Distance: 105 mm (4.133 in) • Slotted mounting hole for ease of assembly
Application: Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material: Steel,Alloy Steel
Pin Diameter (mm): 57.125
Pin Diameter (in): 2.249
Pin Type: Flag Pin
Plating: Hard Chrome Plated
Length (mm): 206
Length (in): 8.11
Removal Aid / Feature: Puller Hole
Internal Groove: Greased through pin
Units of MeasureUSMetric
Material: Steel,Alloy Steel
Pin Diameter (mm): 57.125
Pin Diameter (in): 2.249
View More
Compatible Models
Compatible Models
Wheel Loader
980H
View More
Wheel Loader
980H
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Parts diagram for 371-8836
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 371-8836
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 371-8836
Description: Cat machine linkage pins support rotational movement between machine frames, linkages and work tools. They are found wherever rotation must occur between two structures. Genuine Cat pins and sleeve bearings are specifically designed to operate as a system to deliver the performance you expect. Caterpillar design engineers match the right combination of dimensions, materials, heat treatment, surface treatments and finish to each part to enable them to work and wear effectively with all the other neighboring and dependent parts.
Attributes: • Pin Diameter: 57.125 mm (2.249 in) • Effective Length: 206 mm (8.110 in) • Bolt Distance: 105 mm (4.133 in) • Slotted mounting hole for ease of assembly
Application: Consult your owner's manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 371-8836
Units of Measure
USMetric
Material: Steel,Alloy Steel
Pin Diameter (mm): 57.125
Pin Diameter (in): 2.249
Pin Type: Flag Pin
Plating: Hard Chrome Plated
Length (mm): 206
Length (in): 8.11
Removal Aid / Feature: Puller Hole
Internal Groove: Greased through pin
View More
Compatible Models for part number 371-8836
WHEEL LOADER
980H
View More
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.