Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeAttachmentsAugers372-0272: 305 mm (12 in) Rock Drill Head
Home
AttachmentsAugers
372-0272: 305 mm (12 in) Rock Drill Head
372-0272: 305 mm (12 in) Rock Drill Head

Designed for digging postholes, footings, shrub and tree plantings easily and efficiently.

Brand: Cat

Product Images
372-0272: 305 mm (12 in) Rock Drill Head
372-0272: 305 mm (12 in) Rock Drill Head
372-0272: 305 mm (12 in) Rock Drill Head
372-0272: 305 mm (12 in) Rock Drill Head
372-0272: 305 mm (12 in) Rock Drill Head
372-0272: 305 mm (12 in) Rock Drill Head
372-0272: 305 mm (12 in) Rock Drill Head
372-0272: 305 mm (12 in) Rock Drill Head

Designed for digging postholes, footings, shrub and tree plantings easily and efficiently.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Related parts
372-0257
372-0257: 1829 mm (72 in) Extension
Check Price
156-6328
156-6328: 305 mm (12 in) Extension
Check Price
156-6329
156-6329: Hex To Round Adapter
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert