Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeGround Engaging ToolsWear PlatesHeel Plates372-4704: Bolt-On Heel Plate
Home
Ground Engaging ToolsWear PlatesHeel Plates
372-4704: Bolt-On Heel Plate
372-4704: Bolt-On Heel Plate

Cat® 35 mm Bolt-On Rectangular with Notch Heel Plate

Brand: Cat

Product Images
372-4704: Bolt-On Heel Plate
372-4704: Bolt-On Heel Plate
372-4704: Bolt-On Heel Plate
372-4704: Bolt-On Heel Plate
372-4704: Bolt-On Heel Plate

Cat® 35 mm Bolt-On Rectangular with Notch Heel Plate

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 372-4704
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 372-4704

Units of Measure

USMetric
Length (in): 26.756
Material: Boron Steel
Thickness (in): 1.378
Hole Size: 1-in Plow Bolt (28 mm square)
Thickness (mm): 35
Width (mm): 254
Shape: Rectangular with Notch
Secondary Hole Spacing (in): 5
Hole Spacing (in): 24
Attachment Method: Bolt-On
Hole Spacing (mm): 609.6
Secondary Hole Spacing (mm): 127
Width (in): 10
Length (mm): 679.6
View More
Compatible Models for part number 372-4704

BUCKET

BUCKET

WHEEL LOADER

988K 988 988K XE 988 XE

View More
Related parts
4J-9058
4J-9058: 1- 8 Thread 3 1/4 in. Plow Bolt
Check Price
2J-3507
2J-3507: 1''-8 Hex Nut
Check Price
5P-8250
5P-8250: 1" ID Steel Flat Washer
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert