Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsGeneral Hydraulics Repair & Service Kits373-7004: Seal Kit
Home
Upgrade & Repair KitsRepair & Service KitsHydraulicsGeneral Hydraulics Repair & Service Kits
373-7004: Seal Kit
373-7004: Seal Kit

Cat® Seal Kit

Brand: Cat

Product Images
373-7004: Seal Kit
373-7004: Seal Kit
373-7004: Seal Kit
373-7004: Seal Kit
373-7004: Seal Kit

Cat® Seal Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Specifications for part number 373-7004

We are still working on adding a specification for this part.

Compatible Models for part number 373-7004

TRACK-TYPE TRACTOR

D5R2 D6N LGP D6N XL D6N

MULTI TERRAIN LOADER

257D 277D 297D 297D2 257D3 297D XHP 287D 297D2 XHP

COMPACT TRACK LOADER

285XE 249D 289D 289D3 255 259D3 279D3 265 275XE 249D3 299D XHP 259D 239D 299D 279D 275 239D3 299D3 XE 285 299D3 299D2 299D2 XHP

SKID STEER LOADER

226D3 289D3 226D 246D 262D3 250 279D3 232D 272D 272D XHP 242D3 260 246D3 236D 270 232D3 236D3 242D 262D 272D2 XHP 270XE 272D3 XE 272D3 272D2

BLADE

DBS123 DBS126 BLADE

WHEEL LOADER

908 907 906

TRACK SKIDDER

527

COMPACT WHEEL LOADER

914 910 906 914K 914M 910K 910M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert