Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUndercarriageTrack ComponentsTrack Shoes373-7406: 610mm Long 2 Joint Track Shoe
Home
UndercarriageTrack ComponentsTrack Shoes
373-7406: 610mm Long 2 Joint Track Shoe
373-7406: 610mm Long 2 Joint Track Shoe

Cat® Track Shoe Single Grouser, 610mm Wide, Joint 2 Joint, SES

Brand: Cat

Product Images
373-7406: 610mm Long 2 Joint Track Shoe
373-7406: 610mm Long 2 Joint Track Shoe
373-7406: 610mm Long 2 Joint Track Shoe
373-7406: 610mm Long 2 Joint Track Shoe
373-7406: 610mm Long 2 Joint Track Shoe

Cat® Track Shoe Single Grouser, 610mm Wide, Joint 2 Joint, SES

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
373-7406
This part:
373-7406: 610mm Long 2 Joint Track Shoe
Bolt Size (in)

1 1/8

Track Pitch (in)

10.25

Shoe Width (in)

24.016

Description

Cat® Track Shoe Single Grouser, 610mm Wide, Joint 2 Joint, SES

398-8314
This part:
398-8314: Track Shoe
Bolt Size (in)

1 1/8

Track Pitch (in)

10.25

Shoe Width (in)

24.016

Description

Cat® Track Shoe Single Grouser, 610mm Wide, Joint 2 Joint, SES, Round Hole

339-9666
This part:
339-9666: 610mm Long 2 Joint Track Shoe
Bolt Size (in)

1 1/8

Track Pitch (in)

10.25

Shoe Width (in)

24.016

Description

Cat® Track Shoe Single Grouser, 610mm Wide, Joint 2 Joint, ES

398-5277
This part:
398-5277: 610mm Width Single Grouser Track Shoe
Bolt Size (in)

1 1/8

Track Pitch (in)

10.25

Shoe Width (in)

24.016

Description

Cat® Track Shoe Single Grouser, 610mm Wide, Joint 2 Joint, ES, Round Hole

398-5256
This part:
398-5256: Track Shoe
Bolt Size (in)

1 1/8

Track Pitch (in)

10.25

Shoe Width (in)

24.016

Description

Cat® Track Shoe Single Grouser, 610mm Wide, Joint 2 Joint, SES, ARM

Related parts
398-5287
398-5287: 786mm Width Single Grouser Track Shoe
Check Price
398-5289
398-5289: Single Grouser Extreme Service Track Shoe
Check Price
373-7408
373-7408: Track Shoe
Check Price
433-6740
433-6740: 710MM Single Grouser SES Track Shoe
Check Price
373-7410
373-7410: Track Shoe
Check Price
398-5285
398-5285: 786mm Width Track Shoe
Check Price
398-8316
398-8316: 710mm SES Single Grouser Track Shoe
Check Price
398-5279
398-5279: 710mm Width Round Hole Track Shoe
Check Price
398-8318
398-8318: 710mm Single Grouser Extreme Service Track Shoe
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert