Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeDrivetrainDriveshafts & JointsJoints374-4555: 1610 Slip Joint
Home
DrivetrainDriveshafts & JointsJoints
374-4555: 1610 Slip Joint
374-4555: 1610 Slip Joint

Cat® 1610 Slip Joint, Compressed Length: 546 mm, Slip Length: 81 mm

Brand: Cat

Product Images
374-4555: 1610 Slip Joint
374-4555: 1610 Slip Joint
374-4555: 1610 Slip Joint
374-4555: 1610 Slip Joint
374-4555: 1610 Slip Joint

Cat® 1610 Slip Joint, Compressed Length: 546 mm, Slip Length: 81 mm

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 374-4555
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 374-4555

Units of Measure

USMetric
Length (mm): 546 (Compressed)
Diameter (mm): 181 (Swing)
Length (in): 21.5 (Compressed)
Diameter (in): 7.1 (Swing)
Material: Grease ( Lanolin, Silicone) Fluid,Carbon Steel,Grease (Lanolin, Silicone) Fluid,Ductile (Spheroidal) Iron
View More
Compatible Models for part number 374-4555

WHEEL LOADER

950M 962 950 950L 962M 950M Z 962L 962M Z

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert