Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

Home375-0678: PUMP GP
Home375-0678: PUMP GP
375-0678: PUMP GP

Gear Pump

Brand: Cat

Product Images
375-0678: PUMP GP
375-0678: PUMP GP
Contact your dealer for replacement options.

Gear Pump

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
Description
Description

Description:
Hydraulic pumps generate fluid flow within hydraulic systems.

Attributes:
Hydraulic pumps are designed precisely to work in a hydraulic system to meet the prime product requirements for machine performance, reliability, durability, operating costs and productivity.

Recommended Application:
Hydraulic pumps are designed for specific machine requirements.

Description:
Hydraulic pumps generate fluid flow within hydraulic systems.

Attributes:
Hydraulic pumps are designed precisely to work in a hydraulic system to meet the prime product requirements for machine performance, reliability, durability, operating costs and productivity.

Recommended Application:
Hydraulic pumps are designed for specific machine requirements.

Specifications
Specifications
Units of MeasureUSMetric
Width (mm): 279.4
Height (mm): 279.4
Length (in): 31
Material: Carbon Steel
Length (mm): 787.4
Height (in): 11
Units of MeasureUSMetric
Width (mm): 279.4
Height (mm): 279.4
Length (in): 31
View More
Compatible Models
Compatible Models
Truck
777G
Off Highway Truck
777G
View More
Truck
777G
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 375-0678
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 375-0678

Description:
Hydraulic pumps generate fluid flow within hydraulic systems.

Attributes:
Hydraulic pumps are designed precisely to work in a hydraulic system to meet the prime product requirements for machine performance, reliability, durability, operating costs and productivity.

Recommended Application:
Hydraulic pumps are designed for specific machine requirements.

View More
Specifications for part number 375-0678

Units of Measure

USMetric
Width (mm): 279.4
Height (mm): 279.4
Length (in): 31
Material: Carbon Steel
Length (mm): 787.4
Height (in): 11
View More
Compatible Models for part number 375-0678

TRUCK

777G

OFF HIGHWAY TRUCK

777G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert