To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeHydraulicsHydraulic Accumulators & Components375-2803: 0.93 L 9/16-18 UNF Hydraulic Accumulator
Home
HydraulicsHydraulic Accumulators & Components375-2803: 0.93 L 9/16-18 UNF Hydraulic Accumulator
375-2803: 0.93 L 9/16-18 UNF Hydraulic Accumulator
Cat® Accumulator Group (Service)
Brand: Cat
Product Images
375-2803: 0.93 L 9/16-18 UNF Hydraulic Accumulator
Cat® Accumulator Group (Service)
Brand: Cat
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
Description: An Accumulator is a pressure storage reservoir that allows a hydraulic system to manage extreme system demands. Accumulators store pressure, allowing the hydraulic system to use less powerful pumps to respond to temporary quick demands for pressure.
Warning: Consult your dealer for the proper procedures to relieve accumulator system pressure prior to servicing the accumulator. Failure to do so may result in injury or death.
Application: Cat® Accumulators may be used in a variety of applications including hydraulic systems, allowing the system to manage pressure spikes, an example of which might be a heavy load. They might also be used in brake and suspension systems. Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and N-Methylpyrrolidone, which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: An Accumulator is a pressure storage reservoir that allows a hydraulic system to manage extreme system demands. Accumulators store pressure, allowing the hydraulic system to use less powerful pumps to respond to temporary quick demands for pressure.
Warning: Consult your dealer for the proper procedures to relieve accumulator system pressure prior to servicing the accumulator. Failure to do so may result in injury or death.
Application: Cat® Accumulators may be used in a variety of applications including hydraulic systems, allowing the system to manage pressure spikes, an example of which might be a heavy load. They might also be used in brake and suspension systems. Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and N-Methylpyrrolidone, which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Outside Diameter (in): 2.4
Outside Diameter (mm): 60.3
Overall Length (in): 21.9
Overall Length (mm): 556.9
Material: Carbon Steel
Units of MeasureUSMetric
Outside Diameter (in): 2.4
Outside Diameter (mm): 60.3
Overall Length (in): 21.9
View More
Compatible Models
Compatible Models
Wheel Loader
950M962950L962M950GC950 GC950M Z962L962M Z
View More
Wheel Loader
950M962950L962M950GC950 GC950M Z962L962M Z
Warranty Information
Return Policy
Parts diagram for 375-2803
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 375-2803
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 375-2803
Description: An Accumulator is a pressure storage reservoir that allows a hydraulic system to manage extreme system demands. Accumulators store pressure, allowing the hydraulic system to use less powerful pumps to respond to temporary quick demands for pressure.
Warning: Consult your dealer for the proper procedures to relieve accumulator system pressure prior to servicing the accumulator. Failure to do so may result in injury or death.
Application: Cat® Accumulators may be used in a variety of applications including hydraulic systems, allowing the system to manage pressure spikes, an example of which might be a heavy load. They might also be used in brake and suspension systems. Consult your owner's manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and N-Methylpyrrolidone, which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 375-2803
Units of Measure
USMetric
Outside Diameter (in): 2.4
Outside Diameter (mm): 60.3
Overall Length (in): 21.9
Overall Length (mm): 556.9
Material: Carbon Steel
View More
Compatible Models for part number 375-2803
WHEEL LOADER
950M 962 950L 962M 950GC 950 GC 950M Z 962L 962M Z
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.