Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsElectronics376-1549: Sensor Kit
Home
Upgrade & Repair KitsRepair & Service KitsElectronics
376-1549: Sensor Kit
376-1549: Sensor Kit

Cat® Passive fuel sensor dial kit

Brand: Cat

Product Images
376-1549: Sensor Kit
376-1549: Sensor Kit

Cat® Passive fuel sensor dial kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Specifications for part number 376-1549

Units of Measure

USMetric
Material: Carbon Steel,Polycarbonate Plastic
Wire Length (in): 4.8
Wire Length (mm): 121
Connector Type: 2-pin DT
View More
Compatible Models for part number 376-1549

UNDERGROUND ART TRUCK

AD22 AE40 AD45B AD60 AD55 AD55B AD63 AD30 AD45

WHEEL TRACTOR

623G 657G 621G 627G 631G 637G

INTEGRATED TOOLCARRIER

IT62G II IT62G

TRACK LOADER

973C 963 963B 963C 953B 953C

LOAD HAUL DUMP

R1300G R3000H R1600G R2900G R1300G II R1600 R1700G R1300 R2900

WHEEL DOZER

834G 834H 854G 854K

LANDFILL COMPACTOR

836H 836G

WHEEL LOADER

966F II 980K HLG 960F 950G II 950G 950F 962G 988G 988H 962G II 980H 992G 980K 992K 966F 970F 950F II

WHEEL SKIDDER

535C 515 545C

TRACK-TYPE TRACTOR

D6H XL D7R D6H XR D7H D6R III D8R D8N D7R LGP D8R II D9N D6R II D10N D7R SERIES D7R II D6R D6T D7R XR D6H D7E

INDUSTRIAL TRACTOR

HA871 TK371

ARTICULATED TRUCK

D250E II

TRACK FELLER BUNCHER

TK1051

PIPELAYER

583T 572R II PL83 PL87 587R 572R

WHEEL SCRAPER

623G 637G 631G 627G 657G 621G

WHEEL FELLER BUNCHER

HA770 TK380 543 HA870

WATER FORDING TRACTOR

D7R II

EXCAVATOR

324D FM LL 325D FM LL 324D FM 325C FM 330D FM 325D FM 330C FM

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert