Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesBearings & BushingsRolling Elements376-1592: Bearing - Needle(Debris Resistant)
Home
Hardware, Seals, & ConsumablesBearings & BushingsRolling Elements
376-1592: Bearing - Needle(Debris Resistant)
376-1592: Bearing - Needle(Debris Resistant)

Cat® Needle Bearing (Roller and Cage Assembly)(Metric)

Brand: Cat

Product Images
376-1592: Bearing - Needle(Debris Resistant)
376-1592: Bearing - Needle(Debris Resistant)
376-1592: Bearing - Needle(Debris Resistant)
376-1592: Bearing - Needle(Debris Resistant)
376-1592: Bearing - Needle(Debris Resistant)

Cat® Needle Bearing (Roller and Cage Assembly)(Metric)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Specifications for part number 376-1592

Units of Measure

USMetric
Outside Diameter (mm): 73.020
Inside Diameter (mm): 52.989
Height (mm): 27.4
Outside Diameter (in): 2.8748
Inside Diameter (in): 2.086
Height (in): 1.0787
Material: Alloy Steel
View More
Compatible Models for part number 376-1592

TRACK-TYPE TRACTOR

D3K XL D3K2 XL D4K LGP D4K2 LGP D3K LGP D4K2 XL D4K XL D3K2 LGP D5K LGP D5K2 LGP D5K2 XL

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert