Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeEngineFuel SystemFuel Pumps376-9487: Fuel Transfer Pump
Home
EngineFuel SystemFuel Pumps
376-9487: Fuel Transfer Pump
376-9487: Fuel Transfer Pump

Cat® Engine Fuel Injection Pump

Brand: Cat

fallback-image
376-9487: Fuel Transfer Pump

Cat® Engine Fuel Injection Pump

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
376-9487376-9487
379-2008379-2008
363-5819363-5819
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 376-9487
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 376-9487

Units of Measure

USMetric
Width (mm): 210.82
Height (mm): 190.5
Length (in): 11.3
Material: Carbon Steel
Height (in): 7.5
Length (mm): 287.02
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 376-9487

MINI HYD EXCAVATOR

308.5 308 307.5 309 306 308E 307E2 308E2 CR 310

EXCAVATOR

318F L 313F GC 313F LGC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert