Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeCabsOther Cab Components376-9825: Right Hand Side Fender Cover
Home
CabsOther Cab Components
376-9825: Right Hand Side Fender Cover
376-9825: Right Hand Side Fender Cover

Cat® Fender Cover for Articulated Dump Truck

Brand: Cat

Product Images
376-9825: Right Hand Side Fender Cover
376-9825: Right Hand Side Fender Cover
376-9825: Right Hand Side Fender Cover
376-9825: Right Hand Side Fender Cover
376-9825: Right Hand Side Fender Cover

Cat® Fender Cover for Articulated Dump Truck

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 376-9825
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 376-9825

Units of Measure

USMetric
Material: PDCPD Plastic,Plastic Plastic,Structural Steel,Alloy Zinc
Color: Black
Length (mm): 1,999
Height (mm): 1,029
Thread Size (mm): M8X1.25 (5X)
Length (in): 78.70
Height (in): 40.53
View More
Compatible Models for part number 376-9825

ARTICULATED TRUCK

730C2 725C 730C 725C2

EJECTOR TRUCK

730C2 EJ 730C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert