Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Pins380-1222: Ripper Pin
Home
Ground Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Pins
380-1222: Ripper Pin
380-1222: Ripper Pin

Cat® 24 mm Ripper Pin

Brand: Cat

Product Images
380-1222: Ripper Pin
380-1222: Ripper Pin
380-1222: Ripper Pin
380-1222: Ripper Pin
380-1222: Ripper Pin

Cat® 24 mm Ripper Pin

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
The shank retainer pin is used to retain shank in the ripper assembly.

Application:
• Dozer

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
The shank retainer pin is used to retain shank in the ripper assembly.

Application:
• Dozer

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Length (in): 4.40
Material: Low Alloy Steel
Length (mm): 112.00
Units of MeasureUSMetric
Length (in): 4.40
Material: Low Alloy Steel
Length (mm): 112.00
View More
Compatible Models
Compatible Models
Track-Type Tractor
D9TD8TD9D9RD8RD8R IID9 GCD8
View More
Track-Type Tractor
D9TD8TD9D9RD8RD8R IID9 GCD8
Warranty Information
Return Policy
Parts diagram for 380-1222
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
380-1222380-1222
380-1211380-1211
380-1214380-1214
View All Parts
Frequently bought together
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 380-1222
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 380-1222

Description:
The shank retainer pin is used to retain shank in the ripper assembly.

Application:
• Dozer

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 380-1222

Units of Measure

USMetric
Length (in): 4.40
Material: Low Alloy Steel
Length (mm): 112.00
View More
Compatible Models for part number 380-1222

TRACK-TYPE TRACTOR

D9T D8T D9 D9R D8R D8R II D9 GC D8

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert