Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUpgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain Gasket Kits380-1556: KIT-TRANSMISSION OVERHAUL GASKET
HomeUpgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain Gasket Kits380-1556: KIT-TRANSMISSION OVERHAUL GASKET
380-1556: KIT-TRANSMISSION OVERHAUL GASKET

Transmission Overhaul Gasket Kit

Brand: Cat

Product Images
380-1556: KIT-TRANSMISSION OVERHAUL GASKET
380-1556: KIT-TRANSMISSION OVERHAUL GASKET

Transmission Overhaul Gasket Kit

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

269-7846: 3.53 x 18.64mm 75A FKM O-Ring
269-7846: 3.53 x 18.64mm 75A FKM O-RingQuantity: 1
570-5037: 193.5mm Inner Diameter Wear Sleeve
570-5037: 193.5mm Inner Diameter Wear SleeveQuantity: 1
8C-3080: 2.62 x 50.47mm 75A NBR O-Ring
8C-3080: 2.62 x 50.47mm 75A NBR O-RingQuantity: 1
8P-8744: 375.84mm OD Transmission External Seal Ring
8P-8744: 375.84mm OD Transmission External Seal RingQuantity: 1
9G-9811: External Lip Seal Ring
9G-9811: External Lip Seal RingQuantity: 2
6I-8171: 3.12mm Thick External Seal Ring
6I-8171: 3.12mm Thick External Seal RingQuantity: 1
8F-3469: 2.62 x 15.54mm 75A NBR O-Ring
8F-3469: 2.62 x 15.54mm 75A NBR O-RingQuantity: 4
228-7097: 3 x 59.36mm 90A FKM O-Ring
228-7097: 3 x 59.36mm 90A FKM O-RingQuantity: 1
214-7566: 1.83 x 8.92mm 90A FKM O-Ring
214-7566: 1.83 x 8.92mm 90A FKM O-RingQuantity: 1
3J-1907: 1.98 x 11.89mm 90A NBR O-Ring
3J-1907: 1.98 x 11.89mm 90A NBR O-RingQuantity: 3
330-8196: 2.62 x 9.19mm 75A FKM O-Ring
330-8196: 2.62 x 9.19mm 75A FKM O-RingQuantity: 1
5P-7701: 29.74mm Inner Diameter O-Ring Seal
5P-7701: 29.74mm Inner Diameter O-Ring SealQuantity: 2
3S-0142: 383.29mm Internal Diameter Seal Ring
3S-0142: 383.29mm Internal Diameter Seal RingQuantity: 1
3S-2093: 202mm long Cable Strap
3S-2093: 202mm long Cable StrapQuantity: 22
4J-5477: 1.78 x 7.67mm 90A NBR O-Ring
4J-5477: 1.78 x 7.67mm 90A NBR O-RingQuantity: 5
7G-1594: 0.5mm Thick Cover Gasket
7G-1594: 0.5mm Thick Cover GasketQuantity: 1
6D-9157: 142.24mm Inner Diameter Seal O Ring
6D-9157: 142.24mm Inner Diameter Seal O RingQuantity: 1
8M-5010: 53.57mm Inside Diameter Seal-O-Ring
8M-5010: 53.57mm Inside Diameter Seal-O-RingQuantity: 2
8C-6354: Receptacle Cap
8C-6354: Receptacle CapQuantity: 1
8F-6711: 56.74mm Inside Diameter Seal-O-Ring
8F-6711: 56.74mm Inside Diameter Seal-O-RingQuantity: 2
6V-7991: 282.37mm Inside Diameter Seal-O-Ring
6V-7991: 282.37mm Inside Diameter Seal-O-RingQuantity: 1
9M-9729: 110.72mm Inside Diameter Seal-O-Ring
9M-9729: 110.72mm Inside Diameter Seal-O-RingQuantity: 1
9M-9545: 202.79mm Inside Diameter Seal-O-Ring
9M-9545: 202.79mm Inside Diameter Seal-O-RingQuantity: 1
570-5036: 231.78mm Bore Diameter Lip Type Seal
570-5036: 231.78mm Bore Diameter Lip Type SealQuantity: 1
7F-8267: 47.22mm Inner Diameter Seal O Ring
7F-8267: 47.22mm Inner Diameter Seal O RingQuantity: 5
8T-0315: 1.78 x 37.98mm 90A NBR O-Ring
8T-0315: 1.78 x 37.98mm 90A NBR O-RingQuantity: 6
8S-0768: 2.62 x 61.59mm 75A NBR O-Ring
8S-0768: 2.62 x 61.59mm 75A NBR O-RingQuantity: 2
3P-1156: 3.53 x 21.82mm 75A FKM O-Ring
3P-1156: 3.53 x 21.82mm 75A FKM O-RingQuantity: 1
5S-3676: 247.24mm Inside Diameter Seal-O-Ring
5S-3676: 247.24mm Inside Diameter Seal-O-RingQuantity: 1
8L-9241: 253.36mm Inside Diameter Seal-O-Ring
8L-9241: 253.36mm Inside Diameter Seal-O-RingQuantity: 1
5P-7815: 3 x 37.46mm 75A FKM O-Ring
5P-7815: 3 x 37.46mm 75A FKM O-RingQuantity: 2
8T-8737: 16mm Long Plug Seal
8T-8737: 16mm Long Plug SealQuantity: 4
Showing 1 to 32 of 84Load More
DescriptionSpecificationsCompatible Models
Specifications for part number 380-1556

We are still working on adding a specification for this part.

Compatible Models for part number 380-1556

PETROLEUM TRANSMISSION

TH55-E70

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced