Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings380-7677: Self-Aligning Spherical Plain Bearing
Home
Hardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings
380-7677: Self-Aligning Spherical Plain Bearing
380-7677: Self-Aligning Spherical Plain Bearing

Self-Aligning Spherical Plain Bearing

Brand: Cat

Product Images
380-7677: Self-Aligning Spherical Plain Bearing
380-7677: Self-Aligning Spherical Plain Bearing
380-7677: Self-Aligning Spherical Plain Bearing
380-7677: Self-Aligning Spherical Plain Bearing
380-7677: Self-Aligning Spherical Plain Bearing

Self-Aligning Spherical Plain Bearing

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 380-7677
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 380-7677

Units of Measure

USMetric
Inside Diameter (mm): 89.012
Outside Diameter (mm): 158.762
Length (mm): 92 (Inner Bearing)
Inside Diameter (in): 3.504
Outside Diameter (in): 6.25
Length (in): 3.622 (Inner Bearing)
Material: Low Alloy Steel,Steel Bearing
View More
Compatible Models for part number 380-7677

TRACK-TYPE TRACTOR

D11R D11T D11

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert