Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsPipes381-7745: Fluid Carrying Tube Assembly
Home
Hoses & TubesTubes, Tube Assemblies, & Tube ComponentsPipes
381-7745: Fluid Carrying Tube Assembly
381-7745: Fluid Carrying Tube Assembly

Fluid Carrying Tube Assembly

Brand: Cat

Product Images
381-7745: Fluid Carrying Tube Assembly
381-7745: Fluid Carrying Tube Assembly
381-7745: Fluid Carrying Tube Assembly
381-7745: Fluid Carrying Tube Assembly
381-7745: Fluid Carrying Tube Assembly

Fluid Carrying Tube Assembly

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 381-7745
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 381-7745

Units of Measure

USMetric
Outer Diameter (mm): 32
Outer Diameter (in): 1.25
Approximate Overall Length (mm): 989
Material: STEEL
View More
Compatible Models for part number 381-7745

WHEEL TRACTOR

637K

WHEEL TRACTOR-SCRAPER

637K 631K 637 631

WHEEL SCRAPER

637K

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert