To find the parts that fit.To find the parts that fit.
Part number or name
Sign in
BackHome382-4623: Bolt-On Cutting Edge
BackHome382-4623: Bolt-On Cutting Edge
382-4623: Bolt-On Cutting Edge
Product Images
382-4623: Bolt-On Cutting Edge
Cat® Bolt-On Cutting Edge, L X W X T: 247 X 40 X 20mm
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Description: Offering unparalleled manufacturing precision, Cat bolt-on cutting edges (382-4623) protect the lip of your bucket from damage. Our Ground Engaging Tools (GET) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat bolt-on cutting edges have moderate impact resistance to allow them to perform across a variety of applications boosting your machines versatility. They are designed to reduce the time required to replace your cutting edges, increase bucket capacity, and reduce downtime by maintaining a long wear.
Manufactured from steel with properties that maintain hardness for long wear life, our durable cutting edges make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes: • Steel bolt-on cutting edge • Color: Black • Beveled both sides • End Type: Straight both sides • Length: 247mm (9.72 in) • Width: 40mm (1.57 in) • Thickness: 20mm (0.79 in) • Hole Diameter: 11mm (0.43 in) (3X) • For use with M10 bolts
Application: For use on certain Cold Planer models. Consult your owner's manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 382-4623
Units of Measure
USMetric
Color: Black
Hole Size (in): 0.43 (3X)
Hole Size (mm): 11 (3X)
Length (in): 9.72
Length (mm): 247
Material: Carbon Steel,Steel
Thickness (in): 0.79
Thickness (mm): 20
Width (in): 1.57
Width (mm): 40
View More
Compatible Models for part number 382-4623
COLD PLANER
PM622
View More
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 382-4623
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 382-4623
Description: Offering unparalleled manufacturing precision, Cat bolt-on cutting edges (382-4623) protect the lip of your bucket from damage. Our Ground Engaging Tools (GET) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat bolt-on cutting edges have moderate impact resistance to allow them to perform across a variety of applications boosting your machines versatility. They are designed to reduce the time required to replace your cutting edges, increase bucket capacity, and reduce downtime by maintaining a long wear.
Manufactured from steel with properties that maintain hardness for long wear life, our durable cutting edges make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes: • Steel bolt-on cutting edge • Color: Black • Beveled both sides • End Type: Straight both sides • Length: 247mm (9.72 in) • Width: 40mm (1.57 in) • Thickness: 20mm (0.79 in) • Hole Diameter: 11mm (0.43 in) (3X) • For use with M10 bolts
Application: For use on certain Cold Planer models. Consult your owner's manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 382-4623
Units of Measure
USMetric
Color: Black
Hole Size (in): 0.43 (3X)
Hole Size (mm): 11 (3X)
Length (in): 9.72
Length (mm): 247
Material: Carbon Steel,Steel
Thickness (in): 0.79
Thickness (mm): 20
Width (in): 1.57
Width (mm): 40
View More
Compatible Models for part number 382-4623
COLD PLANER
PM622
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.