Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeHoses & TubesAdapters, Couplings, & FittingsAdapters & Components382-6295: 24 Degree Straight Adaptor
HomeHoses & TubesAdapters, Couplings, & FittingsAdapters & Components382-6295: 24 Degree Straight Adaptor
382-6295: 24 Degree Straight Adaptor

Cat® Mulching Head 24-Degree Straight Adaptor used to connect mulching heads at a 24-degree angle for efficient vegetation clearing and land maintenance

Brand: Cat

Product Images
382-6295: 24 Degree Straight Adaptor
382-6295: 24 Degree Straight Adaptor
382-6295: 24 Degree Straight Adaptor
382-6295: 24 Degree Straight Adaptor
382-6295: 24 Degree Straight Adaptor

Cat® Mulching Head 24-Degree Straight Adaptor used to connect mulching heads at a 24-degree angle for efficient vegetation clearing and land maintenance

Brand: Cat

Warranty Information
Return Policy
Related parts
262-9990: 1.5 x 8.2mm 70A EPDM O-Ring
262-9990: 1.5 x 8.2mm 70A EPDM O-Ring

Cat® Straight Thread O Ring Seal for engine coolant line plug seal provides a dependable and leak-resistant seal in equipment's coolant line

Check Price
8T-7876: 1.5 x 8.2mm 90A NBR O-Ring
8T-7876: 1.5 x 8.2mm 90A NBR O-Ring

O-ring

Check Price
8C-3076: 8.2mm Inside Diameter Seal-O-Ring
8C-3076: 8.2mm Inside Diameter Seal-O-Ring

O-ring

Check Price
228-7100: 9.4mm Inside Diameter Seal-O-Ring
228-7100: 9.4mm Inside Diameter Seal-O-Ring

O-ring

Check Price
219-0669: 2.1 x 9.4mm 70A EPDM O-Ring
219-0669: 2.1 x 9.4mm 70A EPDM O-Ring

O-ring

Check Price
6V-9028: 9.4mm Inside Diameter Seal-O-Ring
6V-9028: 9.4mm Inside Diameter Seal-O-Ring

O-ring

Check Price
262-9990
262-9990: 1.5 x 8.2mm 70A EPDM O-Ring
Check Price
8T-7876
8T-7876: 1.5 x 8.2mm 90A NBR O-Ring
Check Price
8C-3076
8C-3076: 8.2mm Inside Diameter Seal-O-Ring
Check Price
228-7100
228-7100: 9.4mm Inside Diameter Seal-O-Ring
Check Price
219-0669
219-0669: 2.1 x 9.4mm 70A EPDM O-Ring
Check Price
6V-9028
6V-9028: 9.4mm Inside Diameter Seal-O-Ring
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced