Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeEngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits382-6600: Fender Left Hand Door
Home
EngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits
382-6600: Fender Left Hand Door
382-6600: Fender Left Hand Door

Cat® Fender Left Hand Door for Articulated Dump Truck

Brand: Cat

Product Images
382-6600: Fender Left Hand Door
382-6600: Fender Left Hand Door
382-6600: Fender Left Hand Door
382-6600: Fender Left Hand Door
382-6600: Fender Left Hand Door

Cat® Fender Left Hand Door for Articulated Dump Truck

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 382-6600
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 382-6600

Units of Measure

USMetric
Material: Plastic(ABS),Acrylonitrile Butadiene Styrene (ABS) Plastic
Standard Color: Low-Gloss Black
Length (mm): 362
Width (mm): 23
Height (mm): 280
Length (in): 14.251
Width (in): 0.905
Height (in): 11.023
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 382-6600

ARTICULATED TRUCK

730C2 730 730C 745C 735C 740 GC 725C 745 725 725C2 735

EJECTOR TRUCK

730C2 EJ 730C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert