Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeEngineFuel SystemInjector Nozzles383-0519: Unit Injector Nozzle Packing
Home
EngineFuel SystemInjector Nozzles
383-0519: Unit Injector Nozzle Packing
383-0519: Unit Injector Nozzle Packing

Cat® Unit Injector Nozzle Packing creates a reliable seal to prevent fuel leaks in the injector in primary engine

Brand: Cat

Product Images
383-0519: Unit Injector Nozzle Packing
383-0519: Unit Injector Nozzle Packing

Cat® Unit Injector Nozzle Packing creates a reliable seal to prevent fuel leaks in the injector in primary engine

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description


Replacement packing that cushions the nozzle assembly of fuel injector groups.

Attributes:
Cat parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Cadmium, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.


Replacement packing that cushions the nozzle assembly of fuel injector groups.

Attributes:
Cat parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Cadmium, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Outside Diameter (mm): 99999.99
Washer Type: Sealing
Material: Alloy Copper
Thickness (in): 3937.008
Inside Diameter (mm): 99999.99
Inside Diameter (in): 3937.008
Thickness (mm): 99999.99
Outside Diameter (in): 3937.008
Units of MeasureUSMetric
Outside Diameter (mm): 99999.99
Washer Type: Sealing
Material: Alloy Copper
View More
Compatible Models
Compatible Models
Multi Terrain Loader
257D277D297D297D2257D3297D XHP287D297D2 XHP
Compact Track Loader
289D289D3259D3279D3299D XHP259D299D279D299D3 XE299D3299D2299D2 XHP
Mini Hyd Excavator
308307.5309304E2306307303.5E308E2 SR308E SR307E308E CR308E2SR303.5E2 CR305.5E2 CR303.5E2308E2CR306E305E2304.5E2305E2 CR307E2308E2 CR306.5308.5305.5E2305.5E305E308E304E2 CR304E306E2308E2310
Asphalt Paver
AP355AP300AP355FAP300F
Skid Steer Loader
289D3246D262D3279D3272D272D XHP242D3246D3236D236D3242D262D272D2 XHP272D3 XE272D3272D2
Wheel Loader
908K908M907K906K906M
Compact Wheel Loader
908M901C906H2908H2902C902C2914K906M910K903D903C907H2907M901C2903C2
View More
Multi Terrain Loader
257D277D297D297D2257D3297D XHP287D297D2 XHP
Warranty Information
Return Policy
Parts diagram for 383-0519
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert